Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ Liebert® Power-UPS Lithium, 400VA

Get Brochure Quick Installation Guide
Login to Save for Later
Best Suited For:
  • Broadcast and Entertainment
  • Education
  • Professional Services
  • Retail and Wholesale
Warranty: 5-Year Advanced Replacement, Full Coverage Factory Warranty

Benefits

Protects televisions, desktop computers, workstations, networks/routers, surveillance, and other important electronics. Energy Star certified UPS provides backup power and protection during damaging surges, spikes, or power outages while remaining energy efficient. Connected Equipment Protection Plan

Features

4 outlets – 3 battery backup with surge protection and 1 surge-only outlet Compact and lightweight design makes the Power-UPS Lithium a convenient UPS for any environment where space is limited. 5-year warranty gives peace-of-mind that your valuable devices will remain protected and connected. Flexible design that allows the UPS to be easily installed in a variety of positions Liebert Power-UPS Lithium offers reliable alarm management giving you the ability to quickly silence the alarm when on-battery

Vertiv™ Liebert® Power-UPS Lithium, 400VA
Product Overview
Power Rating
400VA / 240W
Input Voltage Range
Nominal: 120VAC / Range: 88-142 VAC
Output Voltage Range
120 VAC
Efficiency
Up to 85% at full load on battery
Wiring
5-15P; Output 5-15R x 4 (3 BB; 1 SO)
Weight
5.05 lbs
Weight
2.29 kgs
Height
5.43 in
Height
138 mm
Width
4.72 in
Width
120 mm
Depth
8.26 in
Depth
210 mm
Interfaces/Ports
Control Panel
Push button
Operational Conditions
Operating Temperature
32 - 104°F (0-40°C)
Miscellaneous
General
Standby Lithium-Ion
Listings
Energy Star 2.0, cTUVus (UL 1778 5th Ed / CSA 22.2 No.107.3:2014 3rd Ed), 47 CFR FCC Part 15, Subpart B, Class B:2020 / ICES-003 Issue 7:2020
Topology
Standby

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Related Articles

 Image

Vertiv™ Liebert® Power-UPS Lithium Offers Long-Lasting Battery Life for Desktop Applications

Power outages can harm mission-critical operations, whether they occur in busy retail stores, on manufacturing floors, or in work-from-home environments. When outages occur, they take down vital industry and digital operations, costing organizations productivity and lost revenues.

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location