Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv XTE 601 Series

Vertiv XTE 601 Series of scalable outdoor enclosure solutions designed to ensure environmental stability for sophisticated electronic equipment and provide years of trouble-free service wherever the outdoor enclosure is deployed.

Get Brochure Get Manual
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

The Vertiv XTE 601 Series is a proven structural system, with integrated climate control and power options. Vertiv XTE 601 enclosures are offered in a broad range of standard sizes designated by the rack unit (RU) capacity of the equipment chamber. Sizes range from 8 RU to 43 RU.

Model Specifications Overview
Vertiv XTE 601, 8 RU
Enclosure   Off-white   Configurable enclosure with 8 RU available equipme   22.22-38.78 in   30 in   25 in  
Vertiv XTE 601, 17 RU
Enclosure   Off-white   Configurable enclosure with 17 RU available equipm   36.26-52.82 in   42 in   25 in; 46 in  
Vertiv XTE 601, 22 RU
Enclosure   Off-white   Configurable enclosure with 22 RU available equipm   45.01-61.57 in   30 in   25 in  
Vertiv XTE 601, 27 RU
Enclosure   Off-white   Configurable enclosure with 27 RU available equipm   53.76-70.32 in   30-84 in   25-46 in  
Vertiv XTE 601, 12 RU
Enclosure   Off-white   Configurable enclosure with 12 RU available equipm   27.51-44.07 in   30 in   25 in  
Vertiv XTE 601, 32 RU
Enclosure   Off-white   Configurable enclosure with 32 RU available equipm   62.51-65.07 in   30 in   32 in  

Benefits

Increase network reliability and simplify expansion with this scalable platform of enclosures Reduce onsite maintenance and extend the life of your equipment Minimize energy consumption and noise levels in residential areas Standardization simplifies part replacement and field upgrades Protect critical electronics and equipment from adverse environmental conditions Maintain a cool operating environment with versatile thermal solutions

Features

Multiple climate control solutions including heat exchangers, air conditioners, thermoelectric coolers and free venting Integrated backup power and connectivity, assembled and tested prior to shipment Versatile material options and configurations for specific customer applications Designed to meet NEC, Telcordia GR-487-CORE, and seismic Zone 4 industry standards

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location