Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv introduces industrial-grade UPS designed for commercial and industrial environments

3/10/26

Vertiv™ PowerUPS 6000 Industrial uninterruptible power supply (UPS) delivers reliable power protection for mission-critical operations across demanding industrial environments

LONDON, UK [March 10, 2026] – Vertiv (NYSE: VRT), a global leader in critical digital infrastructure, today announced the Vertiv™ PowerUPS 6000 Industrial uninterruptible power supply (UPS) system, designed to deliver reliable power protection for commercial and industrial (C&I) markets. The solution supports operations for industries including manufacturing, transportation, oil and gas, pharmaceuticals, food and beverage, packaging, and steel.

“Industrial environments can face electrical instability, high temperatures, and airborne contaminants that traditional UPS systems aren’t built to withstand,” said Greg Funk, vice president of modular power converters at Vertiv. “The Vertiv PowerUPS 6000 Industrial is engineered specifically for Industry 4.0 applications, delivering reliable performance amid demanding environments that can result in power fluctuations and harsh conditions on factory floors, refineries, and production lines.”

The Vertiv PowerUPS 6000 Industrial has an Ingress Protection rating of IP42, indicating that it is built to withstand dust, humidity, and ambient temperatures of up to 50 °C (122 °F). The UPS protects critical industrial control systems such as PLCs and SCADA systems, industrial networking equipment, and production-line automation, helping maintain operational continuity across applications where power reliability is essential.

The UPS features a compact cabinet footprint, enabling installation in space-constrained environments. In addition, the UPS supports installation and operation using front access only, simplifying deployment, maintenance, and service. Engineered for energy efficiency and operational reliability, the Vertiv PowerUPS 6000 Industrial UPS achieves up to 97% efficiency in double-conversion mode and 99% in ECO mode, with compatibility for valve-regulated lead-acid (VRLA), Nickel-Cadmium (Ni-Cd), and Lithium-Ion (Li-ion) battery cabinets to meet diverse runtime requirements. The system manages industrial power fluctuations with a wide input voltage range (-40% to +25%) and delivers conditioned power with low harmonic distortion, reducing stress on upstream infrastructure. Parallel capabilities support capacity expansion and redundancy, while conformal-coated PCBAs provide enhanced resistance to dust, moisture, and corrosion. Certified to European standards EN 50121 and EN 50171, the system is engineered for mission-critical industrial applications.

For more information about the Vertiv™ PowerUPS 6000 Industrial, or Vertiv’s end-to-end power and thermal management solutions and Vertiv’s expanding portfolio for AI and high-density workloads, visit Vertiv.com.

About Vertiv

Vertiv (NYSE: VRT) brings together hardware, software, analytics and ongoing services to enable its customers’ vital applications to run continuously, perform optimally and grow with their business needs. Vertiv solves the most important challenges facing today’s data centres, communication networks and commercial and industrial facilities with a portfolio of power, cooling and IT infrastructure solutions and services that extends from the cloud to the edge of the network. Headquartered in Westerville, Ohio, USA, Vertiv does business in more than 130 countries. For more information, and for the latest news and content from Vertiv, visit Vertiv.com.

Forward-looking statements

This release contains forward-looking statements within the meaning of the Private Securities Litigation Reform Act of 1995, Section 27 of the Securities Act, and Section 21E of the Securities Exchange Act. These statements are only a prediction. Actual events or results may differ materially from those in the forward-looking statements set forth herein. Readers are referred to Vertiv’s filings with the Securities and Exchange Commission, including its most recent Annual Report on Form 10-K and any subsequent Quarterly Reports on Form 10-Q for a discussion of these and other important risk factors concerning Vertiv and its operations. Vertiv is under no obligation to, and expressly disclaims any obligation to, update or alter its forward-looking statements, whether as a result of new information, future events or otherwise.

VERTIV MEDIA CONTACT 
Susanna Collins
Susanna.Collins@apodpr.co.uk

PORTALS

Language & Location