Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

MEEZA Quickly Scales Data Centre Capacity to Bring Important Cloud-Based Applications to the Middle East

4.9 Megawatts of Data Centre Capacity Deployed in Just 14 Months

MEEZA is on a mission to digitally transform the landscape of Qatar with this latest expansion to its data centre capacity. Now the largest hyperscaler-compliant data centre in Qatar, it is a testament to the company's continued contribution toward connectivity and growth in the region.

Download full case study

MEEZA: Qatar’s Digital Pioneer

MEEZA is an established end-to-end managed IT services, data centre services, cloud services, and IT security service provider based in Qatar. With three Tier III certified data centres offering a guaranteed uptime of 99.98%, its data centres are built to comply with the highest international and hyperscaler standards. Most recently, MEEZA was awarded four Gold certifications in the Cloud Platform, Application Development, Application Integration and Data Centre categories hence achieving the Gold Partner status by one of the leading global cloud services providers.

MEEZA's Certifications

MEEZA and Vertiv collaboration

Objective

Defy the industry norm in terms of timelines and build a 4.9 MW hyperscale data centre, the largest in Qatar yet, in 14 months, following the most stringent hyperscale specifications during a global pandemic.

Location

Doha, Qatar

Key Challenges

Delivery time

Limited site footprint

Skilled workers

Scalability

Local expertise

The Solution

Site 1

Expansion by 900 kW

Site 2

Greenfield site with 4 MW supply, potential to expand to 8 MW

At 8 MW this will be the largest modular data centre campus in EMEA

Vertiv's Solution Highlights

AC Power

Vertiv™ Liebert® EXL S1 UPS, 100-1200 kW

Prefabricated Modules

Support maximum flexibility to scale rapidly

Thermal Management

Vertiv™ Liebert® PDX dual fluid units with condensers

VERTIV’S SMART APPROACH

Discover how Vertiv modular data centre solutions can help you scale your business

Additional Resources

Partner Login

Language & Location