The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
Enabling stable power protection for next-generation UPS solutions with Input Power Smoothing (IPS)

16 분 읽기

Learn how to maintain power stability and protection in modern data centers today.

Download the white paper

Graphics processing unit (GPU) clusters in modern artificial intelligence (AI) environments generate power variations from idle to full load in milliseconds, creating significant stress on the current power infrastructure from the grid to the data center facility itself. How can data centers maintain reliable power protection while supporting demanding AI workloads?

Two breakthrough uninterruptible power supply (UPS) control features now enable precise management of these challenging load patterns:

  • Battery Shield: Actively prevents unnecessary battery cycling during AI workload transients. This innovative feature enables the UPS to absorb power steps ranging from 0% to 100% internally and mitigate power steps exceeding 100%, thereby protecting batteries from micro-discharges that accelerate equipment aging. The result: longer battery life and guaranteed energy reserves for true outage events.
  • Input Power Smoothing (IPS): Transforms UPS batteries into an intelligent power buffer that filters AI workloads. In dynamically absorbing or injecting power, IPS maintains a stable input profile despite extreme variations in AI load on the UPS output generated by GPU clusters. This protects upstream infrastructure and enables reliable generator operation, critical for large-scale AI deployments.

This technical white paper provides:

  • Detailed algorithms and operational principles of advanced AI control features
  • Real testing data from AI workload simulations
  • UPS and battery sizing considerations for optimal performance with AI workloads
  • Implementation best practices 

Validated benefits from these technologies include:

  • Reduction in battery micro-cycling
  • Input power variation control
  • Consistent input power smoothing with proper battery sizing
  • Compatible with multiple battery technologies
  • Configurable parameters for site-specific needs

Whether you're designing new AI infrastructure or optimizing existing facilities, this technical guide can help data center designers and operators understand how advanced UPS firmware can solve the unique power challenges of AI computing.

Book a meeting modal

<

+

AI 전력 아키텍처 전환

VertivTM AI Hub

Infrastructure designed to stay multiple compute generations ahead, starting now.

Learn more
PORTALS
개요

언어 & 지역