The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.
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
When BMC fails: Out-of-band recovery for GPU infrastructure

2 분 읽기

BMC management can fail when AI clusters need it most. Learn why serial console servers can be the only reliable recovery path for GPU infrastructure at scale.

Baseboard management controller (BMC) based management tools like IPMI and Redfish were built for an era of modest server counts and predictable failure modes. They share the same hardware, power supply, and often the same network as the host server. That architecture creates a fundamental dependency: the management tool fails alongside the device it's supposed to rescue.

At 50 servers, this is a manageable inconvenience. At 500 to 5,000—the scale of a modern AI training cluster—it becomes a systemic vulnerability. Firmware corruption, kernel panics, misconfigured network switches, and power delivery faults can all render BMCs unreachable at precisely the moment remote intervention is most critical.

The case for a dedicated out-of-band (OOB) path

Serial console servers operate on a completely independent plane: below the OS, below the BMC, below the network stack. Connected via direct RS-232 or USB, they remain accessible during every BMC management failure scenario. They don't share power rails, firmware, or network infrastructure with the devices they manage.

The operational impact is immediate and measurable. This white paper documents how organizations with serial console infrastructure can resolve up to 60% of incidents in under 15 minutes—remotely, without dispatching a technician. Without that access, the same incidents escalate to truck rolls, resulting in an average of one to four hours of total cluster idle time.

Security and compliance built in: Use cases you can't afford to ignore

The white paper, "Serial consoles in AI factories," lists five operational scenarios where serial consoles are the only viable recovery path:

  • Unresponsive node recovery
  • BIOS and firmware updates at scale
  • Network infrastructure recovery
  • Security incident response with network isolation
  • Initial deployment provisioning across hundreds of servers simultaneously

Each use case is grounded in real-world failure patterns observed across hyperscale AI deployments.

Beyond uptime, serial consoles provide a physically isolated management plane that supports compliance with NIST 800-53, SOC 2, ISO 27001, and FedRAMP. Every session is logged, every action auditable, and compromised servers can be isolated from the network while maintaining full management access for forensic investigation. To compare the business cases of serial console server platforms, download the white paper.

Drawing the line for rapid recovery

Serial console servers are becoming even more crucial as foundational infrastructure for AI data centers, as essential as power distribution and cooling. The full paper delivers the technical architecture, financial modeling, deployment framework, and vendor evaluation criteria operators, designers, and consultants need to build the business case for out-of-band management infrastructure.

Download the white paper to understand why OOB management can be the only reliable path to rapid recovery at scale.


AI 인공 지능 가용성 및 가동 시간 규정 준수 및 보안 DCIM 및 IT 관리 Edge 효율성 시설 최적화 모니터링 통합 인프라

VertivTM AI Hub

Infrastructure designed to stay multiple compute generations ahead, starting now.

Learn more
PORTALS
개요

언어 & 지역