The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。
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
When BMC fails: Out-of-band recovery for GPU infrastructure

2 分 読む

BMC management can fail when AI clusters need it most. Learn why serial console servers can be the only reliable recovery path for GPU infrastructure at scale.

Baseboard management controller (BMC) based management tools like IPMI and Redfish were built for an era of modest server counts and predictable failure modes. They share the same hardware, power supply, and often the same network as the host server. That architecture creates a fundamental dependency: the management tool fails alongside the device it's supposed to rescue.

At 50 servers, this is a manageable inconvenience. At 500 to 5,000—the scale of a modern AI training cluster—it becomes a systemic vulnerability. Firmware corruption, kernel panics, misconfigured network switches, and power delivery faults can all render BMCs unreachable at precisely the moment remote intervention is most critical.

The case for a dedicated out-of-band (OOB) path

Serial console servers operate on a completely independent plane: below the OS, below the BMC, below the network stack. Connected via direct RS-232 or USB, they remain accessible during every BMC management failure scenario. They don't share power rails, firmware, or network infrastructure with the devices they manage.

The operational impact is immediate and measurable. This white paper documents how organizations with serial console infrastructure can resolve up to 60% of incidents in under 15 minutes—remotely, without dispatching a technician. Without that access, the same incidents escalate to truck rolls, resulting in an average of one to four hours of total cluster idle time.

Security and compliance built in: Use cases you can't afford to ignore

The white paper, "Serial consoles in AI factories," lists five operational scenarios where serial consoles are the only viable recovery path:

  • Unresponsive node recovery
  • BIOS and firmware updates at scale
  • Network infrastructure recovery
  • Security incident response with network isolation
  • Initial deployment provisioning across hundreds of servers simultaneously

Each use case is grounded in real-world failure patterns observed across hyperscale AI deployments.

Beyond uptime, serial consoles provide a physically isolated management plane that supports compliance with NIST 800-53, SOC 2, ISO 27001, and FedRAMP. Every session is logged, every action auditable, and compromised servers can be isolated from the network while maintaining full management access for forensic investigation. To compare the business cases of serial console server platforms, download the white paper.

Drawing the line for rapid recovery

Serial console servers are becoming even more crucial as foundational infrastructure for AI data centers, as essential as power distribution and cooling. The full paper delivers the technical architecture, financial modeling, deployment framework, and vendor evaluation criteria operators, designers, and consultants need to build the business case for out-of-band management infrastructure.

Download the white paper to understand why OOB management can be the only reliable path to rapid recovery at scale.


AI 人工知能 Availability & uptime Compliance & security DCIM & IT Management Edge Efficiency Facility Optimization Monitoring Unified Infrastructure

VertivTM AI Hub

Infrastructure designed to stay multiple compute generations ahead, starting now.

Learn more
Partner Login

言語と地域