The page you're viewing is for Italian (EMEA) region.

Rivolgiti a un rappresentante di Vertiv che lavorerà al tuo fianco e ti aiuterà a realizzare progetti complessi in base alle tue esigenze. Se la tua organizzazione ha bisogno di assistenza tecnica per un grande progetto, Vertiv può fornirti tutto il supporto necessario.

Ulteriori informazioni

Molti clienti si affidano ai reseller che sono partner di Vertiv per l’acquisto di prodotti ideali per le loro applicazioni IT. Affidati alle elevate competenze dei nostri partner che, grazie ai prodotti Vertiv, sono in grado di offrire soluzioni complete per infrastrutture e applicazioni IT: dalle specifiche alla vendita all’assistenza.

Trova un reseller

Sai già di cosa hai bisogno? Vorresti la comodità dell’acquisto e della spedizione online? Alcune categorie di prodotti Vertiv si possono acquistare tramite un reseller online.


Trova un reseller online

Hai bisogno di aiuto per scegliere un prodotto? Parla con un esperto di Vertiv altamente qualificato che ti orienterà verso la soluzione più adatta.



Contatta un esperto di Vertiv

The page you're viewing is for Italian (EMEA) region.

800 VDC: The next evolution of AI power architecture

AI rack densities are rapidly approaching the limits of traditional power delivery. Explore how 800 VDC can provide a practical path to supporting the next generation of AI infrastructure.

Read the article

AI growth is driving new power delivery demands. 800 VDC is how the industry responds.

Today's AI clusters already hit 140 kilowatts (kW) per rack, with 240 kW imminent and 600 kW on the horizon. Somewhere between 350 and 400 kW, traditional AC power delivery begins to break down; connectors, busbars, and copper volumes cannot keep pace. Power conversion competes with GPUs for rack space. Vertiv's 800 VDC sidecar architecture moves conversion out of the rack and into the pod. The design returns 8 to 16 rack units to compute while allowing much of the upstream AC infrastructure to stay in place. But voltage alone is not an architecture. The work is designing how conversion, distribution, protection, energy storage, controls, cooling, and service operate together from the grid to the chip.

Why the industry is exploring 800 VDC

Industry challenge Power delivery consequence
Rising rack densities More power required in less space
Increasing current Larger conductors and infrastructure
Loss of compute space Power equipment consumes valuable rack capacity
AI load variability Greater demands on electrical infrastructure
The cause appears in bold, with the consequence to the right.

Watch the power shift series: How 800 VDC is reshaping AI power delivery

Join Scott Armul, Vertiv Chief Product and Technology Officer, as he explores the drivers behind 800 VDC and what higher-density AI infrastructure means for future power architectures.

Why AI power delivery is reaching its physical limits

AI has turned power delivery into a compute constraint.

As AI rack designs scale, the challenge is not just securing enough power, but delivering it without constraining compute density.

Higher-voltage DC provides a path forward.

How 800 VDC creates space for higher-density AI

AI compute is taking over the rack. Power conversion has to move.

An 800 VDC sidecar architecture relocates power conversion outside the compute rack, freeing space for AI compute while allowing much of the upstream AC infrastructure to remain in place.

Creating a practical near-term path to higher-density AI starts at the rack.

How AI power architecture extends beyond the rack

Power conversion is moving to keep pace with AI compute density. Traditional AC racks power today's GPUs. Adding an 800 VDC sidecar allows the same AC infrastructure to support higher rack power densities without redesigning the facility.

The longer-term shift is toward centralized DC power tied to medium-voltage (MV) infrastructure.

Vertiv is developing two parallel paths: an MVDC UPS with higher technology readiness today, and solid-state transformer technology that offers improved efficiency and a smaller footprint as it matures.

Vertiv™ AI Hub

Explore the technologies, architectures, and infrastructure decisions enabling AI at scale.

Visit the Vertiv AI Hub
Login dei partner

Lingua & Ubicazione