Sorry, this page isn't available for your location.

The page you're viewing is for Italian (EMEA) region.

Rivolgiti a un rappresentante di Vertiv che lavorerà al tuo fianco e ti aiuterà a realizzare progetti complessi in base alle tue esigenze. Se la tua organizzazione ha bisogno di assistenza tecnica per un grande progetto, Vertiv può fornirti tutto il supporto necessario.

Ulteriori informazioni

Molti clienti si affidano ai reseller che sono partner di Vertiv per l’acquisto di prodotti ideali per le loro applicazioni IT. Affidati alle elevate competenze dei nostri partner che, grazie ai prodotti Vertiv, sono in grado di offrire soluzioni complete per infrastrutture e applicazioni IT: dalle specifiche alla vendita all’assistenza.

Trova un reseller

Sai già di cosa hai bisogno? Vorresti la comodità dell’acquisto e della spedizione online? Alcune categorie di prodotti Vertiv si possono acquistare tramite un reseller online.


Trova un reseller online

Hai bisogno di aiuto per scegliere un prodotto? Parla con un esperto di Vertiv altamente qualificato che ti orienterà verso la soluzione più adatta.



Contatta un esperto di Vertiv

Sorry, this page isn't available for your location.

The page you're viewing is for Italian (EMEA) region.

DCS Awards

Please vote now! Voting closes on 11th May

Overview

The DCS awards are designed to celebrate innovation in the data centre arena rewarding companies that have demonstrated excellence in their solutions and application to projects. This year Vertiv have been shortlisted for four awards.

Liebert APM UPS, 30-600 kW

Nominated for

Data Centre Power Product of the Year

The Liebert APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications.

The key benefits:

  • High efficiency for reduced TCO
  • Remarkable active power availability
  • FlexPower TechnologyTM : capacity upgrade without increasing the system footprint
  • Reduced MTTR and easy Serviceability
  • Integrated parallel and load bus synchronization
  • Extreme flexibility for different runtime configurations 
  • Reduced battery recharging time
  • Enabled with LIFETM remote diagnostics and preventive monitoring service 
  • Under the Enhanced Capital Allowance (ECA) scheme, ETL listed products can claim back 100% first year capital allowance

Liebert PCW, Chilled Water Room Cooling Unit

Nominated for

Data Centre Cooling Product of the Year

Liebert PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 200 kW to 6 MW.

The key benefits:

  • The high chilled water delta T version is available to maximize freecooling operation, as well as granting a proper supply air temperature to the servers.The design considers a water regime of 20°C / 32°C
  • Save up to 65% in energy efficiency: Liebert PCW is the highest performing floor mount chilled water unit in its range
  •  Suitable for all data center environments, as a result of a wide range of configurations meeting any customer requirements
  •  Simplified installation regardless of the selected configuration
  •  Cloud-ready: Liebert PCW is ideal for data centers facing the load and temperature variations caused by Cloud computing

Knurr DCD

Nominated for

Data Centre Cabinets & Racks Product of the Year

Knürr DCD is an air-water heat exchanger that is integrated into the rear door of a server cabinet. The heat exchanger serves to absorb heat loads from server racks of up to 50 kW. Knürr DCD is configurable with Knürr DCM cabinets or can be mounted to other vendor cabinets. The design of the heat exchanger permits an increase in the chilled water temperature.

The key benefits:

  • Improved PUE
  • Suggested to be used in a cold-room concept
  • Low-pressure loss
  • No fans
  • Increased chilled water supply temperature
  • Reliable operation guaranteed by water-conducting hinges 

 

PARTNER
Presentazione
Login dei partner

Lingua & Ubicazione