The page you're viewing is for Italian (EMEA) region.

Rivolgiti a un rappresentante di Vertiv che lavorerà al tuo fianco e ti aiuterà a realizzare progetti complessi in base alle tue esigenze. Se la tua organizzazione ha bisogno di assistenza tecnica per un grande progetto, Vertiv può fornirti tutto il supporto necessario.

Ulteriori informazioni

Molti clienti si affidano ai reseller che sono partner di Vertiv per l’acquisto di prodotti ideali per le loro applicazioni IT. Affidati alle elevate competenze dei nostri partner che, grazie ai prodotti Vertiv, sono in grado di offrire soluzioni complete per infrastrutture e applicazioni IT: dalle specifiche alla vendita all’assistenza.

Trova un reseller

Sai già di cosa hai bisogno? Vorresti la comodità dell’acquisto e della spedizione online? Alcune categorie di prodotti Vertiv si possono acquistare tramite un reseller online.


Trova un reseller online

Hai bisogno di aiuto per scegliere un prodotto? Parla con un esperto di Vertiv altamente qualificato che ti orienterà verso la soluzione più adatta.



Contatta un esperto di Vertiv

The page you're viewing is for Italian (EMEA) region.

Is your infrastructure built for real-time finance?

Get the ebook   Contact us

Legacy data center designs create critical bottlenecks as financial institutions race to deliver instant payments, AI-driven services, and always-on digital experiences. Three infrastructure realities are reshaping how financial services institutions (FSIs) approach modernization:

iconimage
4-10x

increase in rack power density as FSIs adopt AI and high-performance computing workloads, with loads rising from 5 to 20-30 kilowatts (kW), and AI model training reaching 50 kW per rack.¹ 

iconimage
99.99%

availability requirement for core transaction platforms means only 52 minutes of acceptable downtime per year.² 

iconimage
55%

of banks cite legacy systems as the top barrier to digital transformation, with aging infrastructure constraining their ability to support real-time payments, AI workloads, and regional expansion.³ 

Sources:

  1. Vertiv, 2025.
  2. Bank for International Settlements, n.d.
  3. Methri, G., 2024. IBIS Intelligence.
 

What you'll learn

Legacy constraints limiting modernization

Why power distribution, cooling architectures, and space limitations inherited from batch-processing designs can't support AI, real-time payments, and high-density workloads.

Specific risks of aging infrastructure

How legacy power and cooling systems elevate operational risk, from limited edge monitoring to thermal systems that fail under 50 kW AI workloads.

Technical requirements for real-time FSI workloads

The power densities (20-50 kW per rack), cooling architectures, and availability service-level agreements (SLAs) needed for payments processing, fraud detection, and digital trading.

Phased modernization without disruption

Assessment frameworks and hybrid strategies for upgrading infrastructure while maintaining 99.99% uptime for mission-critical systems.

Business drivers creating infrastructure stress

How real-time payments, embedded finance, generative AI (GenAI) personalization, and cross-border expansion are pushing legacy systems beyond capacity.

Get the ebook

Login dei partner

Lingua & Ubicazione