- DCD>Connect Silicon Valley
- 2023-06-26 13:00
- 2023-06-27 22:00
- juin 26 - juin 27, 2023
- Booth #14, Hyatt Regency, Santa Clara Ca.,
Join us at DCD>Connect Silicon Valley, where we’ll answer your burning questions about data center sustainability.
juin 26 - juin 27, 2023
Concerned about having a sustainable data center? Do you know why sustainability is strategic? Get the answers you’re looking for at DCD>Connect Silicon Valley an interactive event filled with one-to-one meetings, RFP workshops, and interactive demos specially designed to help you build stronger relationships with partners and make more informed decisions on the solutions that will move your organization forward. Come see us in booth #14 and learn how innovation is the driver’s seat to a sustainable data center.
The Liebert® DSE Freecooling Solution provides high efficiency, water-free economization, maximum reliability, low maintenance and rapid scalability – all in highly flexible split-system configurations. Its pumped refrigerant economizer captures the most economization hours across the widest range of temperatures, compared to other similar systems. The Liebert® DSE packaged solution uses proven pumped refrigerant economizer technology that is deployed in more than 6,000 to 8,500 sites around the world.
The Vertiv™ Liebert® EXL S1 Liebert® EXL S1 delivers secure power while providing first class load protection and maximum energy saving for medium-large data centers and mission critical applications. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Liebert EXL S1 Dynamic Grid Support feature can provide frequency regulation by controlling the input power to support services such as frequency regulation-up, regulation-down, or both via charging and discharging of the battery.
Designed to remove barriers to liquid cooling in an air-cooled environment, the Liebert® XDU450 Coolant Distribution Unit is liquid to liquid heat exchanger for chip and rear door cooling applications that offers easy, cost-effective deployment in any data center. The Liebert® XDU operates without facilities water, allowing you to tap into the benefits of water-cooled servers to support higher rack densities more efficiently without incurring the costs of major infrastructure changes.
Vertiv's liquid cooling capabilities currently span Immersion and Direct Liquid to the Chip Technologies. Come talk to us about our portfolio of XDUs (Liquid to Liquid and Liquid to air) and broader Liquid offerings.