The page you're viewing is for Spanish (LATAM) region.

Al trabajar con el soporte de ventas de Vertiv, puede configurar los complejos diseños de acuerdo con sus necesidades específicas. Si forma parte de una organización que busca orientación técnica para un proyecto grande, Vertiv puede ofrecerle el soporte que necesita.

Más información

Muchos clientes trabajan con un socio revendedor de Vertiv para comprar productos de Vertiv para sus aplicaciones de TI. Los socios cuentan con amplia capacitación y experiencia, y están en una posición única para especificar, vender y brindar soporte a soluciones completas de TI e infraestructura con los productos de Vertiv.

Buscar un revendedor

¿Ya sabe lo que necesita? ¿Desea la comodidad de comprar y enviar en línea? Ciertas categorías de productos de Vertiv se pueden comprar a través de un revendedor en línea.


Encontrar un vendedor en línea

¿Necesita ayuda para elegir un producto? Hable con un especialista de Vertiv altamente calificado, quien le guiará hacia la solución adecuada para usted.



Contactar a un especialista de Vertiv

The page you're viewing is for Spanish (LATAM) region.

When BMC fails: Out-of-band recovery for GPU infrastructure

2 min. Leer

BMC management can fail when AI clusters need it most. Learn why serial console servers can be the only reliable recovery path for GPU infrastructure at scale.

Baseboard management controller (BMC) based management tools like IPMI and Redfish were built for an era of modest server counts and predictable failure modes. They share the same hardware, power supply, and often the same network as the host server. That architecture creates a fundamental dependency: the management tool fails alongside the device it's supposed to rescue.

At 50 servers, this is a manageable inconvenience. At 500 to 5,000—the scale of a modern AI training cluster—it becomes a systemic vulnerability. Firmware corruption, kernel panics, misconfigured network switches, and power delivery faults can all render BMCs unreachable at precisely the moment remote intervention is most critical.

The case for a dedicated out-of-band (OOB) path

Serial console servers operate on a completely independent plane: below the OS, below the BMC, below the network stack. Connected via direct RS-232 or USB, they remain accessible during every BMC management failure scenario. They don't share power rails, firmware, or network infrastructure with the devices they manage.

The operational impact is immediate and measurable. This white paper documents how organizations with serial console infrastructure can resolve up to 60% of incidents in under 15 minutes—remotely, without dispatching a technician. Without that access, the same incidents escalate to truck rolls, resulting in an average of one to four hours of total cluster idle time.

Security and compliance built in: Use cases you can't afford to ignore

The white paper, "Serial consoles in AI factories," lists five operational scenarios where serial consoles are the only viable recovery path:

  • Unresponsive node recovery
  • BIOS and firmware updates at scale
  • Network infrastructure recovery
  • Security incident response with network isolation
  • Initial deployment provisioning across hundreds of servers simultaneously

Each use case is grounded in real-world failure patterns observed across hyperscale AI deployments.

Beyond uptime, serial consoles provide a physically isolated management plane that supports compliance with NIST 800-53, SOC 2, ISO 27001, and FedRAMP. Every session is logged, every action auditable, and compromised servers can be isolated from the network while maintaining full management access for forensic investigation. To compare the business cases of serial console server platforms, download the white paper.

Drawing the line for rapid recovery

Serial console servers are becoming even more crucial as foundational infrastructure for AI data centers, as essential as power distribution and cooling. The full paper delivers the technical architecture, financial modeling, deployment framework, and vendor evaluation criteria operators, designers, and consultants need to build the business case for out-of-band management infrastructure.

Download the white paper to understand why OOB management can be the only reliable path to rapid recovery at scale.


AI Inteligencia artificial Disponibilidad y funcionamiento Cumplimiento y seguridad DCIM y Gestión de TI Edge Eficiencia Optimización de instalaciones Monitoreo Infraestructura unificada

Centro de IA VertivTM

Infraestructura diseñada para mantenerse por delante de múltiples generaciones de computación, a partir de ahora.

Más información
PRODUCTOS Y SERVICIOS
Descripción general

Idioma y ubicación