The page you're viewing is for Spanish (LATAM) region.

Al trabajar con el soporte de ventas de Vertiv, puede configurar los complejos diseños de acuerdo con sus necesidades específicas. Si forma parte de una organización que busca orientación técnica para un proyecto grande, Vertiv puede ofrecerle el soporte que necesita.

Más información

Muchos clientes trabajan con un socio revendedor de Vertiv para comprar productos de Vertiv para sus aplicaciones de TI. Los socios cuentan con amplia capacitación y experiencia, y están en una posición única para especificar, vender y brindar soporte a soluciones completas de TI e infraestructura con los productos de Vertiv.

Buscar un revendedor

¿Ya sabe lo que necesita? ¿Desea la comodidad de comprar y enviar en línea? Ciertas categorías de productos de Vertiv se pueden comprar a través de un revendedor en línea.


Encontrar un vendedor en línea

¿Necesita ayuda para elegir un producto? Hable con un especialista de Vertiv altamente calificado, quien le guiará hacia la solución adecuada para usted.



Contactar a un especialista de Vertiv

The page you're viewing is for Spanish (LATAM) region.

Adaptive cooling solutions for hybrid data centers

10 min. Leer

Explore how hybrid packaged cooling solutions deliver the flexibility, efficiency, and adaptability needed to support today's workloads — and whatever comes next.

Download the eBook

One system. Two cooling modes. Unlimited adaptability.

As AI reshapes data center infrastructure, high-density workloads push power densities beyond 50 kW. Operators face a critical challenge: how to support tomorrow’s AI demands without abandoning the traditional workloads running the business today?

The answer isn't choosing between air and liquid cooling. It's having both, on your terms.

Introducing the Vertiv™ CoolPhase Flex, the industry's first hybrid packaged cooling solution that seamlessly integrates air and liquid cooling in a single, outdoor-ready packaged unit.

Developed in collaboration with leading colocation provider Compass Data Centers, the Vertiv™ CoolPhase Flex delivers up to 400 kW of cooling capacity and can be converted from air cooling to liquid cooling support in as little as a single day — with no additional internal components.

Whether operators are:

  • Retrofitting a legacy data center to support AI pilots alongside existing workloads
  • Building a new facility that needs to adapt as AI adoption matures
  • Expanding a colocation campus without committing to a fixed cooling architecture

Vertiv™ CoolPhase Flex gives you the freedom to deploy the cooling you need today while staying ready for what comes next.

No one can accurately predict how AI workloads will evolve over the next three to five years. Investing too early in dedicated liquid infrastructure risks stranded capacity. If you wait too long, you risk falling behind competitors and delaying critical AI initiatives.

Inside this e-book, discover:

  • Why hybrid packaged cooling is emerging as the go-to strategy for mixed-workload environments
  • Real-world application scenarios for colocation, enterprise, and hyperscale operators
  • A candid comparison of hybrid cooling alternatives and when each makes sense
  • How to evaluate whether Vertiv™ CoolPhase Flex is the right fit for your facility

The data center cooling landscape is changing fast. Make sure your infrastructure can change with it. Download the e-book to learn how hybrid packaged cooling can help make the data center future-ready, today.

+

Libro electrónico AI Innovación del centro de datos Diseño centrado en lo digital Eficiencia Optimización de instalaciones Liquid Cooling Evolución de la cadena térmica Gerenciamiento térmico Vertical Solutions

VertivTM AI Hub

Infrastructure designed to stay multiple compute generations ahead, starting now.

Learn more
PRODUCTOS Y SERVICIOS
Descripción general
Iniciar Sesion Como Socio

Idioma y ubicación