The page you're viewing is for Spanish (LATAM) region.

Al trabajar con el soporte de ventas de Vertiv, puede configurar los complejos diseños de acuerdo con sus necesidades específicas. Si forma parte de una organización que busca orientación técnica para un proyecto grande, Vertiv puede ofrecerle el soporte que necesita.

Más información

Muchos clientes trabajan con un socio revendedor de Vertiv para comprar productos de Vertiv para sus aplicaciones de TI. Los socios cuentan con amplia capacitación y experiencia, y están en una posición única para especificar, vender y brindar soporte a soluciones completas de TI e infraestructura con los productos de Vertiv.

Buscar un revendedor

¿Ya sabe lo que necesita? ¿Desea la comodidad de comprar y enviar en línea? Ciertas categorías de productos de Vertiv se pueden comprar a través de un revendedor en línea.


Encontrar un vendedor en línea

¿Necesita ayuda para elegir un producto? Hable con un especialista de Vertiv altamente calificado, quien le guiará hacia la solución adecuada para usted.



Contactar a un especialista de Vertiv

The page you're viewing is for Spanish (LATAM) region.

Image alternative text
ASHE Annual Conference
julio 27 - julio 30, 2025
Greater Columbus Convention Center, Columbus, OH, USA

Health care facility safety and patient safety go hand-in-hand. Attend the 2025 Healthcare Facilities Innovation Conference, where patient safety and health care facility expertise meet. Join us for collaboration, forward-thinking solutions and innovative practices & techniques to advance the safety and integrity of the healthcare-built environment. Hear from innovative speakers and connect with professionals who are at the forefront of the field. Whether a hospital wishes to replace a broken or aging system, implement the latest technology, expand an existing campus, or build a new facility, Vertiv stands ready with solutions that cover the entirety of the IT, power, cooling, and facility infrastructure landscape.

800x600-Hospital.jpg

Meet us at Booth #916 throughout the conference - July 27th through July 30th to meet with Vertiv infrastructure experts, view products & network with fellow attendees.

Schedule a Meeting with a Vertiv Expert

Vertiv™ Liebert® APM2 UL UPS, 10-600kW 

Introducing a next-generation modular and transformerless UPS design, Vertiv™ Liebert® APM2, a feature-rich, high-density UPS that brings exceptional and innovative features for mission-critical applications. Powered by the latest generation three-level IGBT topology in conjunction with Silicon Carbide converter, the APM2 delivers an extraordinary double conversion efficiency of up to 97.5% that ensures remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact. 

The Vertiv™ Liebert® APM2 UL UPS, 10-600kW will be on display at Booth #916 during the event. Visit us to see it in person and speak with our experts.

Vertiv™ SmartCabinet™ ID 

Enables critical IT equipment deployed in demanding environments with highly efficient space-saving cooling, full rack utilization, and IP54 environmental protection. 

Vertiv™ Liebert® ITA2 -3 Phase UPS 

The Liebert® ITA2 UPS offers economical, efficient and reliable three-phase power for critical loads under 10kVA. Use in a rackmount or tower configuration. This intelligent UPS has scalable battery runtimes, output distribution options, a high-power factor and an optional maintenance bypass cabinet. It is easy to install and operate. Optional lithium-ion battery cabinets available 

Vertiv™ SmartRow™ 2 

A complete Edge data center pre-engineered by Vertiv for lightning-fast deployment. Each system includes rack enclosures, in-row cooling with complete containment, UPS battery backup, power distribution, and cable management. 

Delays are more than just inconvenient and costly – they can jeopardize your ability to provide life-saving care. As a quality assurance program, Vertiv's Electrical Reliability Services (ERS) commissioning services portfolio provides a safeguard against common construction pitfalls and helps to ensure that every aspect of your healthcare facility project is completed on time and on budget.  

Schedule a meeting to discuss your project 1:1 with a Vertiv expert now! 

{ Insert Form here
Schedule a Meeting with a Vertiv Expert
[use the same fields as other event landing pages] }

Follow us on Facebook, LinkedIn, Twitter and Instagram
#VertivEvents #ASHEAnnual @ASHEAHA
Iniciar Sesion Como Socio

Idioma y ubicación