Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
Home Office
True
/497278/globalassets/test-folder/jem/4-12-2021-3-35-41-pm2.jpg
Small / Medium Business
False
/497875/globalassets/test-folder/jem/4-13-2021-12-03-09-am2.png
Enterprise Corporations
False
/497bcc/globalassets/test-folder/jem/4-16-2021-2-56-29-pm2.png
Colocation
False
/497875/globalassets/test-folder/jem/4-9-2021-4-46-40-pm2.jpg
Cloud
False
/497860/globalassets/test-folder/jem/gettyimages-876899218.jpg
Edge
False
/497bcd/globalassets/test-folder/jem/4-16-2021-2-57-18-pm2.png
Telecom
False
/497875/globalassets/test-folder/jem/4-13-2021-12-03-09-am2.png
Home Office
True
/497278/globalassets/test-folder/jem/4-12-2021-3-35-41-pm2.jpg
Small / Medium Business
False
/497875/globalassets/test-folder/jem/4-13-2021-12-03-09-am2.png
Enterprise Corporations
False
/497bcc/globalassets/test-folder/jem/4-16-2021-2-56-29-pm2.png
Colocation
False
/497875/globalassets/test-folder/jem/4-9-2021-4-46-40-pm2.jpg
Cloud
False
/497860/globalassets/test-folder/jem/gettyimages-876899218.jpg
Edge
False
/497bcd/globalassets/test-folder/jem/4-16-2021-2-57-18-pm2.png
Telecom
False
/497875/globalassets/test-folder/jem/4-13-2021-12-03-09-am2.png
Experience our Award Winning Solutions
Switchgear / Busway
E&I integrated power solutions tailored specifically to your requirements.
Critical Power Management
Liebert UPS provide critical power continuity for your infrastructure when it's needed the most.
Thermal Management
Liebert heat management and humidity control solutions geared to your specific needs.
Continuity Services
Vertiv ensures continuous uptime of your critical operations so you can perform at your peak.
Build scalable and efficient data centers & critical facilities
LEARN MORE
How chilled water systems meet data center availability and sustainability goals
DOWNLOAD THE WHITE PAPERFuture-proofing telecom networks for 5G
LEARN MORE
Customized colocation & cloud solutions
LEARN MORE
Vertiv's commitment to sustainability
LEARN MORETrust the architects of continuity
We know that every project is different, and that the selection, setup, and configuration of new products
can be a challenge. Why not lean on the experts to help design and build the perfect solution for you?
Rapid Design
Simplistic, repeatable, subsystem building blocks create an efficient, automated, and low-risk design process.
Visit our TAA compliant UPS for more information on all TAA Power solutions.
Vertiv Support
Page Section - HTML Block
Lorem Ipsum is simply dummy text of the printing and typesetting industry. Lorem Ipsum has been the industry's standard dummy text ever since the 1500s, when an unknown printer took a galley of type and scrambled it to make a type specimen book. It has survived not only five centuries, but also the leap into electronic typesetting, remaining essentially unchanged. It was popularised in the 1960s with the release of Letraset sheets containing Lorem Ipsum passages, and more recently with desktop publishing software like Aldus PageMaker including versions of Lorem Ipsum.
One-Column Section
One-Column Section Form Sub-heading
Read our White Paper on "Deploying Liquid Cooling in the Data Center" for practical strategies and a step-by-step roadmap for adopting liquid cooling for 1MW IT loads.
Thank you! Your submission has been sent.
Still have questions? Talk to a specialist.
Uninterruptible Power Supplies (UPS)
Liebert NXL UPS, 400-800 kVA
The Liebert® NXL family guarantees efficient power protection for a wide range of mission- critical applications such as finance, healthcare, transportation, government, telecom, manufacturing and data centers.
Uninterruptible Power Supplies (UPS)
Liebert AF3
Liebert AF3 is a state-of-the-art active filter that dynamically cleans up the harmonics and improves the power factor for all types of electrical installations. It comes with dynamic control features and has no resonance effects, no r...
Uninterruptible Power Supplies (UPS)
Liebert APS 5kVA - 20kVA 230VAC
The Liebert® APS UPS provides mission-critical availability ensuring your critical IT functions – and your business – will be available and running as expected through power disruptions, fluctuations and outages. The Liebert® APS UPS ...
Uninterruptible Power Supplies (UPS)
Liebert GXT MT + UPS, 1000-10,000 VA
Liebert® GXT MT+ features true online double conversion technology, delivering best-in-class power protection for critical applications. It is designed to provide a high level of availability for connected IT equipment while also deliv...
DC Power Systems
NetSure 701
The NetSure™ 701 series power supply system was designed based on its years of experiences in development and running to meet the need of transportation and electric power industries. The system offers an outstanding power per footprin...
DC Power Systems
E Series Outdoor Power System
E series outdoor power system is an integrated power supply solution for centralized outdoor base station power management. Integrating power supply system, environment monitoring system, temperature control system and backup power sy...
DC Power Systems
HSS Series Solar Subrack
HSS488 series solar sub rack provides an easy, interruption free and economical solution to upgrade a legacy DC power system. HSS488 series solar sub rack was built in with high efficiency solar MPPT converter S48-2000e3 which provides...
Busway and Busduct
Vertiv™ PowerBar Track
The Vertiv™ PowerBar Track is a modular, open-track busway system with a double-stack, joint-block design and capacities from 250A to 2000A. It is designed to meet the high-power demands of data center IT racks for AI and high-performa...
Click on the retrofit designs below based on your needs to see our recommended design for your situation. Be sure to click the “Talk to an Expert” to discuss further with one of our application engineers.
Availability varies by region, contact Vertiv for details
Design for new builds

| Rack density | Rack count | GPU count | Design ID | Cooling technology | |
|---|---|---|---|---|---|
| North America | EMEA | ||||
| 20kW | 18 | 248 | RD002 |
RD002E |
Air |
| 40kW | 10 | 248 | RD003 |
RD003E |
Air |
| 40kW | 10 | 248 | RD004 |
RD004E |
Air |
| 73kW | 88 | 2304 | RD006 |
RD006E | Liquid + Air |
| 73kW | 110 | 2880 | RD007 |
RD007E | Liquid + Air |
| 132kW | 36 | 1152 | RD014 |
RD014E | Liquid + Air |
| 132kW | 54 | 1728 | RD015 |
RD015E | Liquid + Air |
| 132kW | 72 | 2304 | RD016 |
RD016E | Liquid + Air |
| 300kW | - | - | RD300 | RD300E | Liquid |
| 500kW | - | - | RD500 | RD500E | Liquid |
Design optimized for retrofits

| Rack density | Rack count | GPU count | Design ID | Cooling technology | |
|---|---|---|---|---|---|
| North America | EMEA | ||||
| 40kW | 4 | 128 | 4X160R |
4X160RE | Air |
| 70kW | 1 | 64 | 1L70R |
1L70RE |
Liquid + Air |
| 100kW | 1 | 88 | 1L100R |
1L100RE |
Liquid + Air |
| 100kW | 4 | 368 | 4L400R |
4L400RE | Liquid + Air |
| 100kW | 4 | 368 | 4XL400 |
4XL400E |
Liquid + Air |
| 100kW | 5 | 460 | 5L500 |
5L500E |
Liquid + Air |
| 100kW | 12 | 1104 | 12XL1200 |
12XL1200E |
Liquid + Air |
| 100kW | 14 | 1288 | 14L1400 |
14L1400E |
Liquid + Air |