Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Liebert DX Air Handler, 150-600+kW

The Liebert DX Air Handler delivers data center efficiency with the flexibility for modular build outs. Multiple configurations include outside air economization, evaporative condensing and evaporative cooling to reduce energy consumption.

Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

PUE less than 1.1 Lower power consumption
Minimal water usage Eliminate over-cooling or under-cooling Controls teamwork modes
harmonize multiple cooling units for higher efficiency and protection Low kW per unit - downsizes electrical infrastructure

Features

DX or chilled water secondary cooling options sized for full or trim cooling EC fan or direct drive fans with VFD options, in single or fan array configurations Integrated bypass damper Self-optimizing controls with machine-to-machine communications and advanced algorithms

Liebert DX Air Handlers offer a complete data center cooling system in a single package that requires no space within the building. The unit components are selected for high efficiency for today’s data center designs and rigorous 24/7 data center where down time is not an option. Liebert iCOM™ control algorithms continuously process readings from the rack inlet sensors to ensure optimal air flow through the system while supply air sensors are used to control the unit cooling capacity. Dampers or exhaust fans are automatically adjusted by the Liebert iCOM unit control, which also harmonizes the operation of multiple air handling units to eliminate conflicts in temperature, airflow and humidity.

Liebert DX Air Handler, 150-600+kW
Technical Specifications
Nominal Airflow Data Center Air (CFM, m3/h)
20,000-80,000+

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS
Partner Login

Language & Location