Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Liebert XDO, XD Overhead Cooling Module, 17.2-20kW

Overhead cooling module that mounts directly above the cold aisle, requiring no floorspace. It draws in hot air from the hot aisle, then discharges cool air into the cold aisle where the equipment air inlets are located.

Get Brochure Get Design Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

 Requires no floor space
 Excellent for spot and zone cooling
 Offers flexible installation
 Highly scalable expansion without interruption to cooling operations
 Allows full installation from an existing cold aisle without the need for reaching over existing racks
 Uses pumped refrigerant
Includes coil, controls, fans and piping for a complete, packaged unit 

Features

High heat-density cooling modules
Mount above, between or on racks
Use pumped refrigerant technology
Available in nominal capacities of 160kW (46 tons) for 60 hz applications and 130kW (37 tons) for 50 hz applications 

Liebert XDO, XD Overhead Cooling Module, 17.2-20kW
Physical Characteristics
Weight
150 lbs
Weight
68 kgs
Height
22 1/2 in
Height
572 mm
Width
24 1/8 in
Width
613 mm
Depth
72 1/4 in
Depth
1835 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location