Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Liebert® PFH Outdoor Condenser, 3.5-28kW

The Liebert® PFH is an outdoor air-cooled condenser designed for the Liebert® Mini-Mate2 and Liebert® DataMate.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Ceiling mounted cooling systems
Installs easily - delivered fully wired, piped and tested
Runs efficiently at partial load conditions
Reduces compressor start/stop cycles and wear
Supports fast plan approval and building inspection with CSA agency approval

Features

Models available for use in ambient temperatures up to 115°F (46°C)
Quiet-Line models available to meet municipal noise codes 
Hot gas bypass
Pressure safety controls and built-in overload protection 

Liebert® PFH Outdoor Condenser, 3.5-28kW
Physical Characteristics
Weight
200-351
Weight
91-159
Height
23.5-36.25
Height
597-918
Width
40-53
Width
1016-1343
Depth
18
Depth
457

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS

Language & Location