Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ Next Connect

Vertiv™ Next Connect is a secure, cloud-native platform specifically designed to manage and monitor mission-critical IT infrastructure. It offers comprehensive fleet management capabilities, including bulk provisioning, seamless updates to device settings, and effortless firmware upgrades—available exclusively for Vertiv network cards and select Vertiv devices. Additionally, Vertiv Next Connect provides vendor-neutral monitoring, with real-time trending and alerting, all accessible through a streamlined, intuitive cloud portal. It is tailored for both direct customers and managed service providers (MSPs). As a cloud-native solution, it ensures instant access to the latest software updates and new features as they are released, helping you stay ahead of technological advancements. Vertiv Next Connect is accessible from any web-enabled device, offering full functionality across both mobile and desktop environments—keeping you connected, compliant, and in control.

Get Brochure Get Manual
Key Benefits
Exclusive Fleet Management for Vertiv devices
  • Bulk device provisioning and settings management.
  • Effortless firmware upgrades for network cards and select devices.
  • Exclusive configuration and management features for Vertiv hardware.
Centralized & Scalable Infrastructure Management
  • Unified cloud portal for managing and monitoring mission-critical IT infrastructure.
  • Scales easily for single-site or multi-site environments.
Vendor-Neutral Monitoring
  • Seamless monitoring of SNMP-capable devices, including third-party UPS, PDU, cooling, and environmental sensors.
  • Real-time trending, alarming, and actionable insights for diverse ecosystems.
Cloud-Native Advantages
  • Instant access to the latest software updates and new features upon release.
  • Secure, always-updated platform with zero downtime for enhancements.
  • Accessible from any web-enabled device (mobile or desktop).
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation

Exclusive Vertiv Device Management

  • Benefit: Maximize the value of your Vertiv investment with advanced lifecycle management.
  • Feature: Perform asset mass provisioning, device configuration, and firmware updates for Vertiv network cards and select devices—all from a single platform.

Cloud-Connected Architecture

  • Benefit: Stay agile and always up to date with zero downtime.
  • Feature: Vertiv™ Next Connect delivers centralized management, scalability, and instant access to the latest features and updates through secure cloud delivery.

Multi-Tenant Cloud Solution

  • Benefit: Simplify operations for service providers and large enterprises.
  • Feature: Native multi-tenancy supports isolated data environments, role-based access control, and centralized management for multiple customers or business units.

Global Deployment & Support

  • Benefit: Manage infrastructure anywhere, anytime.
  • Feature: Designed for multi-site and global environments, backed by worldwide support for consistent operations at scale.

Vendor-Neutral Monitoring

  • Benefit: Gain unified visibility across diverse ecosystems.
  • Feature: Monitor SNMP-capable devices—including third-party UPS, PDUs, cooling, and environmental sensors—alongside Vertiv hardware.

Real-Time Monitoring & Alerts

  • Benefit: Respond proactively to critical events.
  • Feature: Advanced alarming with email/SMS notifications ensures you’re always informed.

Auto-Discovery

  • Benefit: Save time and reduce manual effort.
  • Feature: Scan networks to locate and identify devices for quick onboarding and monitoring.

Customizable Dashboards

  • Benefit: Make data work for you.
  • Feature: Flexible dashboards with customizable widgets for tailored visualization and actionable insights.

User-Defined Grouping

  • Benefit: Organize and analyze efficiently.
  • Feature: Group devices and data into custom collections for optimized workflows.

Intuitive Interface

  • Benefit: Reduce complexity and training time.
  • Feature: Sleek, user-friendly design for easy navigation and configuration across mobile and desktop platforms.

Mobile-Friendly Access

  • Benefit: Stay connected on the go.
  • Feature: Full functionality from any web-enabled device, ensuring control anytime, anywhere.

Vertiv™ Next Connect is a secure, cloud-native platform specifically designed to manage and monitor mission-critical IT infrastructure. It offers comprehensive fleet management capabilities, including bulk provisioning, seamless updates to device settings, and effortless firmware upgrades—available exclusively for Vertiv network cards and select Vertiv devices. Additionally, Vertiv Next Connect provides vendor-neutral monitoring, with real-time trending and alerting, all accessible through a streamlined, intuitive cloud portal. It is tailored for both direct customers and managed service providers (MSPs). As a cloud-native solution, it ensures instant access to the latest software updates and new features as they are released, helping you stay ahead of technological advancements. Vertiv Next Connect is accessible from any web-enabled device, offering full functionality across both mobile and desktop environments—keeping you connected, compliant, and in control.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Monitoring Software
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Product areas of focus: Software

Frequently Asked Questions

Q
Who would benefit from using a fleet management and monitoring solution?
A
Businesses requiring accurate and reliable asset management and monitoring with real-time threat alerts, especially for critical IT infrastructure and support applications, along with managed service providers serving these businesses
Q
Why choose a cloud-based monitoring solution?
A
Our cloud-connected solution provides easy asset access via a scalable web interface. It ensures seamless updates for both existing and new assets, allowing you to focus on your work without asset management concerns.
Q
How does Next Connect handle a fleet of devices from multiple vendors?
A
Our solution includes pre-configured support for a wide range of Vertiv products listed in the specifications. Additionally, we continually expand our supported device libraries using a scalable templating system, allowing seamless addition of new models from Vertiv and other manufacturers as required
Q
How does Next Connect reduce downtime?
A
Use Vertiv’s cloud connectivity solution to get instant notifications about outdated firmware, enabling swift modifications and updates. This minimizes downtime and prevents system damage.
Q
How simple is provisioning and updating firmware in bulk on devices?
A
Vertiv offers an up-to-date firmware library accessible to all users. Next Connect’s web-based interface provides multiple ways to easily access bulk or single asset provisioning and updates. The actions can be triggered from any device list under a Partner, Customer, Site, or Group menus or in the Devices sub-menu under Equipment.
PORTALS

Language & Location