Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ Avocent® IPUHD 4K IP KVM

Fastest, most feature-rich KVM experience on a single device
Cost-efficient with Virtual Appliance integration
All-digital architecture for flexible and scalable deployments
Expansive IT device management for greater operational control
Resilient & secure—supports 100+ simultaneous users
Optimized for remote access & hybrid work, increasing productivity
Scalable connectivity to meet diverse resolution and device needs
Native USB-C support for enhanced operational flexibility
Simplifies development & test cycles for IT teams
IP-addressable 4K KVM device for high-performance remote management
Supports 4K (3840 x 2160) @ 30Hz & 1920 x 1200 @ 60Hz
24-bit color depth for a rich, high-quality user experience
USB-C connector cable for seamless integration
Powered via PoE through the LAN1 port for reduced cabling
Secure Boot ensures reliable system integrity
LAN2 port for Service Processor connectivity
Includes video adapters for HDMI, DisplayPort (DP), and MiniDP
MicroUSB for serial connections
Technical Specifications
Vertiv™ Avocent® IPUHD 4K IP KVM
Graphic Mode
Humidity
Operational - 5% to 80% Non-Operational 5% to 90%
Power Supply(s)
External Power Supply +5V 25W
Power Description
Network Interfaces
2 x 1G, w/lan1 PoE port - 802.3 @Type 2 PoE +
Serial Ports
1 x Micro USB
Interfaces/Ports
USB Ports
1 USBC, 1 Micro-USBC
Operating Temperature
32 to 122 degrees F (0 to 50 degrees C)
Fans
1
Operational Conditions
Agency Approvals
Please reference Data Sheet for Agency Approvals
Miscellaneous
Storage Temperature
-4 to 158 degrees F (-20 to 70 degrees C)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Vertiv™ Avocent® IPUHD 4K IP KVM

The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® RM1048 Rack Manager uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.

Warranty : 2 Year Standard Warranty

Benefits

Increased productivity for remote access and remote working
Scalable to meet diverse connectivity and resolution needs
Increased operational flexibility through native USB-C
Simplifies development and test cycles

Features

IP addressable 4K KVM device
4K (3840 x 2160) @ 30Hz, 1920 x 1200 @ 60HZ
24-bit color for rich user experience
USB-C connector cable
Powered over PoE via LAN1 port
Secure Boot
LAN2 for Service Processor connectivity
Video adapters for HDMI, DP, and MiniDP
Serial connections over MicroUSB

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location