Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ Avocent® RM1048P Rack Manager

The Vertiv™ Avocent® RM1048P Rack Manager is an appliance designed to manage IT infrastructure and is built upon a secure common architecture which can scale from Enterprise to Edge.

Get Brochure View Accessories
Login to Save for Later
Key Benefits
Fastest and most feature rich KVM experience on a single device
Take advantage of total cost savings with Virtual Appliance
All digital architecture for flexible and scalable deployments
Most expansive management of IT devices
Resilient and secure technology support 100+ simultaneous users
Best Suited For:
  • Banking Financial and Insurance
  • Broadcast and Entertainment
  • Data CenterColocationHosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 Year Standard Warranty

Benefits

Minimize costs with IP consolidation, PoE and API automation
Improved scalability with diverse devices and higher remote sessions
Resilient platform for security, reliability and high bandwidth demand
Support more than a hundred simultaneous users on a single platform

Features

Enterprise class rack manager appliance
HTML5 Viewer for KVM sessions
Discovery of ADX solution elements: SPs, IP KVM devices
Manage Service Processors locally
HTML5 On board web interface
Non blocking, highly scalable

The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® RM1048 Rack Manager uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.

Vertiv™ Avocent® RM1048P Rack Manager
Graphic Mode
Humidity
5% to 90% non-condensing
Power Supply(s)
Dual
Power Description
Network Interfaces
4 x SFP +, 48 x 1G
Serial Ports
1 x RJ45 Serial
Interfaces/Ports
USB Ports
1 x USB
Operating Temperature
0°C to 45°C (32°F to 113°F)
Fans
3
Operational Conditions
Agency Approvals
Please reference Data Sheet for Agency Approvals
Miscellaneous
Storage Temperature
-40°C to 70°C (-40°F to 158°F)

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location