Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

CFP185KMM LCD rack console

The CFP185KMM series LCD rack console provides a single, integrated access solution for small and medium-sized business and server rooms. The solution is available in a variety of configurations, either directly connected to the server or connected to the local control port of the KVM switch for easy user routing according to their needs to choose the right products.

Best Suited For:
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Fire/Alarm/Security
  • Government
  • Military
  • Defense
  • Aerospace and Missile
  • Power Generation
Tools & Selectors
Select, compare, or buy rack systems

18.5-inch LCD mouse and keyboard controller, optional 1/8/16 three port models to provide server access

Benefits

The CFP185KMM 3in1 LCD console integrates an 18.5 inch LCD display, keyboard and mouse into a 1U rack-mountable frame.   When not in use, push it into the U-position of the rack, occupying only 1U of rack space. When used, only need to pull out its' guide rail, open the LCD display through the integrated keyboard and touchpad can be in front of the rack server maintenance operations.   The CFP185KMM 4-in-1 LCD rack console integrates an 8-port and 16-port KVM switch in a 1U space to directly manage servers in multiple racks, allowing administrators to continuously manage multiple server for maintenance operations.

Features

Set LCD monitor, keyboard, mouse and KVM switch in one
18.5-inch LED energy-saving display Scissors style ultra-thin notebook keyboard, taking into account the convenience of independent digital key design The use of machine towline protection design signal cable design, to avoid pulling the LCD console after several cable wear and tear High quality KingSlide rack special slide The overall height of 1U, suitable for standard cabinet installation Does not need to install the software, may carry on the operation directly to the computer Automatic power protection design that automatically protects the power supply when the device is pushed into the enclosure when not in use. LCD OSD adjustment, support for the LCD screen to adjust
meet the DDC / DDC2 / DDC2B standards, in line with VESA standards

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PORTALS

Language & Location