The page you're viewing is for English (United States) region.

The page you're viewing is for English (United States) region.

Product Model

Trinergy Cube 200 kW Core

Trinergy™ Cube is the new generation of Trinergy UPS delivering unsurpassed performance to enterprise data centers. Ready to evolve with growing business demands, it offers the highest level of power availability as well as reduced TCO, minimum energy consumption and CO2 emissions.

Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Telecom
  • Healthcare
  • Manufacturing
Warranty: This product is approved by the ETL (Energy Technology List)

Benefits

Types of modularity of the Liebert Trinergy Cube high-efficiency UPS
Uptime Enhancement
24/7 remote diagnostics
Efficient data tracking
 
Flexibility
Adapts to physical space constraints
Ideal for all sites: any geographical location and new or existing buildings
Allows more free space for IT equipment
 
Adaptive Power Rating
Adapts power supplied to the load to respond to the environment conditions of the installation site
Optimized TCO
Significant electrical infrastructure and space savings 
Under the Enhanced Capital Allowance (ECA) scheme, ETL listed products can claim back 100% first year capital allowance. 

Features

Main benefits and advantages of 1 Trinergy Cube online UPS unit
Efficiency
Dynamic online mode for highest availability and up to 99% efficiency
Adoption of a three-level NPC2 topology for both rectifier and inverter 
 
Availability
Predictive maintenance
Event analysis, waveform capturing and harmonic spectrum analyses
Data logging
VertivTM LIFETM Services remote diagnostic and preventive monitoring embedded in the UPS
 
Capacity & Installation Flexibility
Configurable in various layouts
Simplified cable routing with unlimited input / output power connection availability
Increased energy density
Single unit configuration up to 3.4 MW 
 
Smart Capacity
I/O Box and cores rated to operate continuously up to 55°C and capable of providing increased performance down to 20°C
Maximum input current of the UPS adjustable to meet specific protection rating requirements.
 

Liebert Trinergy Cube boasts unparalleled features including an average operational efficiency of 98.5%, maximum efficiency up to 99.5% and power density per core running up to 200 kW. Trinergy Cube is the only unit in the market which allows for hot scalability up to 3.4 MW in a single UPS and up to 27 MW in parallel. Trinergy Cube intelligently adapts load power supply to respond to the environment conditions of the installation site. The system’s I/O Box and cores are rated to operate continuously up to 55°C and provide increased performances down to 20°C. This product is approved by the ETL (Energy Technology List) for UK customers. Under the Enhanced Capital Allowance (ECA) scheme, ETL listed products can claim back 100% first year capital allowance.

Trinergy Cube 200 kW Core
Product Overview
Power Rating
200 kVA / 200 kW
Input Voltage
380 / 400 / 415 VAC
Output Voltage
380 / 400 / 415 VAC
Efficiency
up to 99% (Dynamic Online)
Wiring
3 ph + N + PE, 3 ph + PE
Interfaces/Ports
Interface Options
SNMP/Web, Modbus
Protocols
SNMP, Modbus, TCP/IP, Modbus RTU
Control Panel
Touch Screen Display
Operational Conditions
Operating Temperature
0°C to 55°C continuously
Miscellaneous
Listings
CE
Topology
Three dynamic functioning modes

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Portugal Change
Vertiv Portugal
Beloura Office Park, Edificio 13, Piso 0-8, Quinta da Beloura Sintra Portugal
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways

This website uses third-party cookies, including profiling cookies, to send you advertisements in line with your preferences. If you would like to know more or refuse all or some of the cookies, please click here. By accessing any item/clicking on any of the links under this banner, you agree to the use of the cookies.

Language & Location