Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® APS Modular UPS, 5kVA – 20kVA N+1, Double Conversion Rack/Tower Lithium- Ion/VRLA 208V UPS

The Vertiv™ Liebert® APS is a modular online double conversion UPS, offering high level of power conditioning and power protection for critical IT systems. It supports VRLA and lithium-ion batteries. Continuous power conditioning, zero transfer time, pure sinewave output and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications. The modular design offers maximum power availability with built-in redundancy for fault tolerance.​

Get Brochure Liebert APS® Selector
Key Benefits
  • MODULAR DESIGN: It is 5kVA – 20kVA with rack/tower form factor.​
  • OPTIMAL POWER AVAILABILITY: It is scalable from 5kVA to 20kVA N+ 1.​
  • PRE-INSTALLED COMMUNICATIONS CARD: Get Vertiv™ Liebert® IntelliSlot™ RDU120 Card remote management for free. ​​
  • HOT-SWAPPABLE POWER, BATTERY AND CONTROL MODULE: This allows for maintenance on the system without disturbance to attached loads.​
  • MULTIPLE OUTPUT CONFIGURATIONS: Have installation flexibility to suit your space and needs.​
Best Suited For:
  • Government
  • Healthcare
  • Retail and Wholesale
  • Transportation
Warranty: Five year limited warranty for Lithium ion and two year limited warranty for VRLA against defects in material and workmanship
Tools & Selectors
Use the Liebert® APS Selector
Find the UPS required based on a variety of configurations

Vertiv Liebert® APS UPS supports both VRLA and lithium-ion battery strings in the same frame. VRLA remains a practical choice for shorter runtime or cost-sensitive environments, while lithium-ion offers longer useful life, faster recharge, and better performance at higher operating temperatures. Both battery types integrate seamlessly to support flexible runtime, cost, and maintenance planning across different sites.​

Model Specifications Overview
AL3A0NHUGNNXLKB
Up to 15kVA/13.5kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   42 in   17 in   32 in   551lbs  
AL3B0NHVGNNXLKB
Up to 15kVA/13.5kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   42 in   17 in   32 in   592lbs  
AL3C0NHWGNNXLKB
Up to 15kVA/13.5kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   42 in   17 in   32 in   633lbs  
AL4A0NHUGNNXLKB
Up to 20kVA/18kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   49 in   17 in   34 in   581lbs  
AL4B0NHVGNNXLKB
Up to 20kVA/18kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   49 in   17 in   34 in   622lbs  
AL4C0NHWGNNXLKB
Up to 20kVA/18kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   49 in   17 in   34 in   663lbs  
AL4D0NHXGNNXLKB (LiO)
Up to 20kVA/18kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   49 in   17 in   34 in   704lbs  
AL5A0NHUGNNXLKB
Up to 15kVA/13.5kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   27 in   17 in   32 in   321lbs  
AL5B0NHVGNNXLKB
Up to 15kVA/13.5kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   27 in   17 in   32 in   362lbs  
AL5C0NHWGNNXLKB
Up to 15kVA/13.5kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   27 in   17 in   32 in   403lbs  
AL6A0NHUGNNXLKB
Up to 20kVA/18kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   38 in   17 in   34 in   361lbs  
AL6B0NHVGNNXLKB
Up to 20kVA/18kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   38 in   17 in   34 in   402lbs  
AL6C0NHWGNNXLKB
Up to 20kVA/18kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   38 in   17 in   34 in   443lbs  
AL6D0NHXGNNXLKB
Up to 20kVA/18kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   38 in   17 in   34 in   484lbs  
AS3A0NCUGNNXLKB
Up to 15kVA/13.5kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   42 in   17 in   32 in   605 lbs  
AS3B0NCVGNNXLKB
Up to 15kVA/13.5kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   42 in   17 in   32 in   700 lbs  
AS3C0NCWGNNXLKB
Up to 15kVA/13.5kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   42 in   17 in   32 in   795 lbs  
AS4A0NCUGNNXLKB
Up to 20kVA/18kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   49 in   17 in   34 in   635 lbs  
AS4B0NCVGNNXLKB
Up to 20kVA/18kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   49 in   17 in   34 in   730 lbs  
AS4C0NCWGNNXLKB
Up to 20kVA/18kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   49 in   17 in   34 in   825 lbs  
AS4D0NCXGNNXLKB
Up to 20kVA/18kW N+1   208VAC   208/120VAC   Up to 92%   3-Wire (L-L-G)   49 in   17 in   34 in   920 lbs  
AS5A0NCUGNNXLKB
Up to 15kVA/13.5kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   27 in   17 in   32 in   375 lbs  
AS5B0NCVGNNXLKB
Up to 15kVA/13.5kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   27 in   17 in   32 in   470 lbs  
AS5C0NCWGNNXLKB (VRLA)
Up to 15kVA/13.5kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   27 in   17 in   32 in   565 lbs  
AS6A0NCUGNNXLKB (VRLA)
Up to 20kVA/18kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   38 in   17 in   34 in   415 lbs  
AS6B0NCVGNNXLKB (VRLA)
Up to 20kVA/18kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   38 in   17 in   34 in   510 lbs  
AS6C0NCWGNNXLKB (VRLA)
Up to 20kVA/18kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   38 in   17 in   34 in   605 lbs  
AS6D0NCXGNNXLKB (VRLA)
Up to 20kVA/18kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   38 in   17 in   34 in   700 lbs  
  • Modular, Scalable Architecture: Modules come in 5–20 kVA capacity and scalable in 5 kVA increments with N+1 redundancy. With Pay-as-you-grow flexibility, add power or battery modules as demand increases without replacing the entire system.
  • Dual Battery Chemistry Support:This industry-first UPS supports VRLA and Lithium-Ion in the same frame. Choose the battery technology that fits your budget and runtime needs today, with the ability to upgrade later without firmware changes.
  • Hot-Swappable Modules: This user-replaceable power, battery, and control modules allow you to perform maintenance or upgrades without downtime, providing continuous availability.
  • ​ ​
  • Built-In Redundancy: It has module-level N+1 redundancy for power and battery, which eliminates single points of failure, so critical loads remain protected even during maintenance or component failure.
  •  ​​
  • Online Double Conversion Topology: Its true online design with zero transfer time and internal automatic bypass protects your devices against all power anomalies (sags, surges, harmonics) and provides clean, conditioned power for sensitive IT loads.
  • High Output Power Factor: With 0.9 power factor per module (5 kVA / 4.5 kW), it delivers more usable power in the same footprint, optimizing rack and floor space.
  • Intelligent Battery Management: It has temperature-compensated charging for VRLA and integrated BMS for Lithium-Ion. This management extends battery life, reduces replacement costs, and provides real-time health monitoring for predictive maintenance.
  • Flexible Runtime Options: Add battery modules or external battery cabinets for extended backup. Scale runtime without taking the load offline, which is ideal for evolving site requirements.
  •  ​​
  • Remote Monitoring & Control: It comes with factory-installed Vertiv™ Liebert® IntelliSlot™ RDU120 card with Vertiv™ LIFE™ Services. This enables secure remote management, predictive analytics, and proactive service to maximize uptime.
  • Compact, Versatile Deployment: It allows tower or rack configuration with optional PODs for varied outlet types. This fits diverse IT and edge environments with simplified installation and adaptability.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Dual Battery Compatibility:​

Liebert® APS UPS supports either VRLA or lithium-ion battery strings in the same frame. VRLA remains a practical choice for shorter runtime or cost-sensitive environments, while lithium-ion offers longer useful life, faster recharge, and better performance at higher operating temperatures. Both battery types integrate seamlessly with the UPS, enabling flexible runtime, cost optimization, and maintenance strategies across multiple sites.

Aspect VRLA Lithium-Ion

Service Life

~2-5 years

up to 10 years

Runtime @ Full Load (Std Configurations)

~ 5 minutes

~ 8 minutes

Recharge Time

~ 5 hours

< 4.5 hours

Maintenance

Higher (frequent replacements)

Minimal

Temperature Tolerance

Standard environments

Better performance in higher temps

Weight per Battery String

~75 lbs

~46 lbs

Battery Management System

Basic (temperature-compensated charging)

Advanced BMS with cell-level monitoring

Safety

Proven VRLA technology

LiFePO₄ chemistry for thermal stability

Warranty

2 years (UPS + batteries)

5 years (UPS + batteries)

Total Cost of Ownership

Lower upfront cost

Lower lifecycle cost

Why Choose Lithium-Ion?
  • Longer life (up to 10 years)​
  • Faster recharge for higher availability​
  • Integrated Battery Management System for predictive maintenance​
  • Better performance in high-temperature environments​
  • Lower total cost of ownership
PORTALS
Partner Login

Language & Location