Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ PowerBar HPB

A complete power solution for transformer to main panel board connections. Vertiv’s High Powerbar (HPB) is a 1000V totally encased, non-ventilated and low impedance busbar. HPB sandwich construction range has been engineered for applications which require moving large amounts of power. Most commonly HPB is used to distribute power from transformers to low voltage switchboards and then down to further power distribution boards.

Get Brochure Get Manual

Benefits

• Low impedance sandwich design improves short circuit rating, reduce voltage drop and removes potential pathways for flame, smoke or gas to pass through the busbar system • Extruded aluminium casing is light weight and facilitates heat conductivity • The modular design of HPB allows it to be easily installed horizontally or vertically depending on specific project requirements. • Insulated tap off slot cover prevents access to the contacts behind the cover, protecting from the entry of dirt, dust and moisture • High Powerbar offers a fully certified fire wall penetration barrier for either a four hour or two hour rating • High Powerbar can be connected to other Powerbar ranges to form a complete power distribution system.

Features

• Available with a choice of 99.99% conductivity copper or 55% conductivity aluminium conductors to suit project specifications. • Available from 800A - 5000A with multiple bar configurations. • Each 3m length of Powerbar can host up to 5 fixed tap off points. • All tap off points have an ‘earth first, break last’ safety feature. • Joint pack construction with double headed shear nuts for quick installation. • Pressed out tags for tap off connections.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location