Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
-
Home
- GXT5 TAA Compliant UPS
GXT5 TAA Compliant UPS
The Vertiv™ Liebert® GXT5 TAA UPS is an online double conversion UPS
solution which offers premium power outage protection and continuous
power conditioning in a compact and flexible rack/tower form factor.
Vertiv™ Liebert® GXT5 UPS
The Liebert GXT5 TAA UPS is ideal for government environments that require a TAA compliant UPS to supply clean power to business-critical equipment. Recommended applications include: servers, network workstations, network closets, VoIP devices and large network peripherals.


Contact Us
Fill out our form and we will contact you to discuss your power protection needs.
Thank you! Submission has been successfully sent.
Key Benefits
- Enhanced local and remote management capabilities enable users to understand the condition of the critical infrastructure space and take action when necessary
- High power factor operation up to unity provides the highest available power (watt) for use by connected IT equipment, allowing for more connected devices
- Integrated serial connection for advanced console server integration or direct terminal control of the UPS
- Energy Star® 2.0 certification with efficiency in online (95%) and Active ECO (98%) modes
- SNMP network communications with optional Liebert® RDU101 NIC and free Vertiv™ Power Insight
- Gravity-sensing, color LCD for easy configuration and system diagnosis
- Scalable power with auto-detection of external battery cabinets
- Connected Equipment Protection Plan
Visit our TAA compliant UPS for more information on all TAA Power solutions.