Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Extend the lifetime of your customer's UPS equipment

Preemptive replacement can help provide the availability of your customer's critical system.

What you need to know between UPS fans and capacitors.

Fast fact: Field-data-analysis recommends replacing UPS fans after 5 years of use.

UPS fans have the crucial role of keeping your UPS from overheating. Fans are mechanical components and subject to ageing, wear and tear. If these fans aren’t operating properly, the higher temperatures can cause other components to deteriorate faster. Aging fans may lead to overheating and cause the load to be transferred to bypass, leaving it unprotected.

 

Fast fact: Field-data-analysis recommends replacing UPS capacitors after 6 years of use.

UPS capacitors store and release electrical energy and have the crucial role of maintaining UPS power quality. It is an integral part of a UPS system that is mainly responsible for filtering and storing energy which degrades overtime.  A failed capacitor can add stress to the remaining capacitors and reduce UPS performance. In some cases, failed capacitors can cause damage to other components, possibly resulting in downtime and costly repairs.

Explore UPS capacitors and fans replacement service

Why is it important to replace your customer's UPS fans and capacitors?

A preemptive replacement of these components can help mitigate potential risks to the critical system.

Replacing UPS fans and capacitors is considered a best practice in order to provide the efficiency, reliability, and availability of your critical system.

Accurate planning of these maintenance activities protects your system from ever changing environmental conditions and provides that it is in the best health to operate.

The UPS fans and capacitors replacement form part of Vertiv's comprehensive Service portfolio. They are designed to help provide optimum operation of your UPS and prevent the aging of these components

 

Ready to extend your UPS lifespan? Fill in the form to get started.

Note: Please allow a minimum lead time of 3 business days from the time of your submission to the desired meeting date.

Just a moment while we load your form.

Don’t wait until a failure occurs

Our team is ready to assist you in this evaluation and provide other commercial details you may need to plan your UPS fans and capacitors replacement. You can request an evaluation by clicking on the button below and completing the form.

Book a call

PORTALS

Language & Location