Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Downtime for You. Not for Your IT.

If power fails at the primary power source, your edge sites need reliable power redundancy. And you need remote monitoring capabilities to give a line of sight into environmental conditions and power usage across your sites.

The Vertiv Geist Rack Transfer Switch delivers redundant power to single corded devices in the event of power loss.

Two power inputs enable users to connect to a primary and secondary power source. The Geist Rack Transfer Switch automatically detects the loss of power on the primary source and switches to the secondary or back up power source allowing critical IT equipment to remain powered during an unexpected power outage.

Models are available in 1U and 2U form factors ranging from basic to outlet level monitored and switched in a variety of electrical and receptacle configurations. The intelligent models provide a comprehensive view of critical IT equipment power usage at the rack and via remote access.

Features and Benefits of Vertiv Geist Rack Transfer Switch.

Available in a variety of single phase electrical and receptacle configurations with different intelligence options.

<4-8ms Transfer Speed

When power is lost on the primary source, the Geist™ Rack Transfer Switch transfers to the backup or secondary source in under 4-8 milliseconds to ensure critical IT equipment continues to receive power during a power outage.

Vertiv™ Intelligence Director

Streamline deployment with IP aggregation of up to 50 supported Vertiv devices on a single IP address with self-configuration of downstream devices.

Easy to Use Front Panel Interface

The front panel interface provides visual identification of the active power source and allows users to do a manual transfer to the secondary power source remotely or with the touch of a button to perform equipment maintenance.

 
Color-Coded Outlets

Receptacles are color-coded by circuit for instant identification (on select models)

Combination Outlet C13/C19

Select models come equipped with the Combination Outlet C13/C19 accommodating either a C14 or C20 power cable in the same outlet without the need for an adapter. The 2-in-1 outlet simplifies the buying process and offers greater flexibility to accommodate ever-changing rack power requirements.

Product Warranty

Industry leading 5-year warranty with registration. 3-year standard.

 

Contact Us

Please fill out the form below, send us your question and we will get back to you as soon as possible.

First Name

Last Name

Email Address

Business Phone

Company

Country

Zip Code

Comments


Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.

     Processing request ...

Thank you! Your submission has been received.

PORTALS

Language & Location