Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Liebert® EXM 480V UPS brings lithium-ion option to mid-sized data centers and edge facilities

 

Columbus, Ohio [Jan. 10, 2018] – Vertiv, formerly Emerson Network Power, today announced the further expansion of its line of lithium-ion-compatible uninterruptible power systems (UPS). Now qualified for operation with lithium-ion batteries, the Liebert® EXM 480V (50-250 kW/kVA) UPS system expands the energy storage options for mid-sized data centers and next-generation edge applications. The lithium-ion configurations are available in North America.

The Liebert EXM 480V is the latest UPS system from Vertiv to be tested and qualified for lithium-ion batteries. This configuration delivers the scalability, flexibility and intelligence of the traditional Liebert EXM UPS system with all the benefits of lithium-ion technology, including longer battery life, reduced size and weight and increased power density. The lithium-ion batteries and battery cabinets are UL listed for use in data center environments.

“Today’s customers want options for their diverse networks and specifically for increasingly critical mid-sized and edge facilities,” said Kyle Keeper, vice president, AC power product management, for Vertiv in the Americas. “It is critical that we provide choices to fit the potential environment and architecture. Adding lithium-ion capabilities to the Liebert EXM UPS system is an important new option for our customers seeking core to edge solutions.”

The lithium-ion battery management system is compatible with Albér Battery Xplorer battery monitoring software from Vertiv, to aggregate and monitor system level performance. The system is supported by Vertiv services and is LIFE™ Services compatible.

In addition to lithium-ion batteries, the Liebert EXM UPS system also can be configured for flywheel operation to support applications that need short ride-through times and do not want batteries.

For more information on the Liebert EXM and other UPS solutions from Vertiv, visit www.VertivCo.com.

About Vertiv
Vertiv designs, builds and services critical infrastructure that enables vital applications for data centers, communication networks and commercial and industrial facilities. Formerly Emerson Network Power, Vertiv supports today’s growing mobile and cloud computing markets with a portfolio of power, thermal and infrastructure management solutions including the Chloride®, Liebert®, NetSure™ and Trellis™ brands. Sales in fiscal 2016 were $4.4 billion. For more information, visit VertivCo.com

CONTACT:
Vince McMorrow
T +614 383 1622
Vince.McMorrow@Fahlgren.com

 

PORTALS
Partner Login

Language & Location