Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Heat rejection systems include drycoolers and air-cooled condensers that are designed to match the heat rejection requirements of air conditioning and fluid chiller systems in any ambient temperature or altitude.

These units are built with aluminum cabinet and copper tube aluminum fin coil, making them corrosion resistant and designed to operate for prolonged periods of exposure in the worst weather conditions. They are fully factory wired and tested for easy installation with only the electrical and refrigerant or glycol connections are made on the site.

Condensers are built with fan blade design and cabinet structure that minimize air resistance, reducing noise level to as low as 57 dBA. Drycoolers provide free-cooling and reliable heat rejection using pumped glycol heat-transfer fluid.

Heat rejection systems are available in a variety of configurations, including high energy efficiency models and low noise models to best support your data center infrastructure.

View Heat Rejection Systems
PORTALS

Language & Location