Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

 
 

Forging performance into excellence

Welcome to Vertiv’s state-of-the-art Customer Experience Center in Castel Guelfo (Bologna - Italy) — a space where innovation meets hands-on learning. Here, customers can experience first-hand a wide variety of data center technologies, including AI-driven solutions, guided by our technology and industry experts. 

Download the Brochure Book a tour or a testing

Why choose Vertiv’s power testing facility?

We offer the industry's largest power system testing facility in Europe, providing unmatched assurance that our products meet even the most critical power requirements.

Vertiv-Website-IG-EN-EMEA-V2_ Wide-Infographic-800x450-.png

What you’ll experience

Our Customer Experience Center offers four validation experiences:

  • Demo: carried out on new products to demonstrate UPS performance.
  • Standard: validation tests showing UPS, RPP, STS and battery standard technical performance in compliance with standard testing procedures.
  • Customised: sessions tailored to validate the customer’s specific technical performance needs based on dedicated UPS, RPP, STS and battery testing procedures agreed with the customer in advance.
  • AI Load Simulator: A new addition enabling testing of variable AI load profiles, either pre-defined or specific to real cases applications. This equipment supports both design and validation testing, as well as customer demonstrations, ensuring UPS systems perform optimally under AI-driven loads and monitoring the main parameters for each scenario.
 
 
 

The dedicated UPS validation area

Our customer validation area is specifically designed for UPS systems, featuring:

  • 7 testing stations with a total capacity of 12 MW, including 6 MW simultaneous power testing.
  • Testing of individual modules and complete power systems, with options for connecting customer-specific switchgear support systems.
  • Customizable testing procedures tailored to the complexity, size, and number of UPS components in your configuration.

By ensuring seamless integration and rapid installation, we help you achieve smooth commissioning of even the largest power systems.

800x450-Vertiv-Website-IG-EN-EMEA-V2_Infographic.png

Vertiv-Website-IG-EN-EMEA-V2_CEC-Infographic-1 (1).jpg

+
PORTALS

Language & Location