Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

New Liebert iCOM-S Thermal System Control Can Reduce Energy Costs by Up to 50%

12/15/17

The Liebert iCOM-S thermal system control can significantly improve mechanical efficiency.

Liebert iCOM-S

In a data center with a 500W IT load, the Liebert iCOM-S control, operating with variable speed technologies, can:

  • Reduce energy consumption from 380 kW to 190 kW
  • Lower PUE from 1.76 to 1.37
  • Save $171,690 annually in energy expenses (@$0.1/kWH)

 

Liebert iCOM-S features
  • Built-in multi-unit teamwork mode with no customization needed
  • Machine-to-machine communications that adjusts air flow and termperature with load changes
  • Automatic deactivation of un-needed units during low load conditions
  • Integration of to up to 4,800 wireless rack sensors for thermal monitoring and management

 

View the Liebert iCOM-S

Related Articles

PORTALS

Language & Location