Lithium-ion batteries are a common power source for millions of consumer devices. But they are now being adopted for use with Uninterruptible Power Supply (UPS) applications, as a means of ensuring uptime for mission-critical infrastructure in data centers. For companies wishing to deploy distributed computing and edge networks, lithium-ion batteries are ideal for use with IT deployments in remote locations. Lithium-ion batteries offer more reliable performance, require less maintenance, and have a higher power density than lead acid batteries. Lithium-ion batteries last 2-3 times longer than lead-acid batteries, resulting in fewer battery replacements and lower labor costs. Also, lithium-ion batteries include a Battery Monitoring System (BMS) and other features that help to ensure safe battery operation. While the initial cost of lithium-ion batteries is still higher than lead acid batteries, this cost difference is shrinking. Lithium-ion batteries can now provide a lower total cost of ownership (TCO) than lead acid batteries in as little as 5 years. Over the typical service life of a UPS, it is estimated that a lithium-ion battery system can provide a TCO savings of 40% or more.
Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
- Insights
- The Advantages of Using Lithium-ion Batteries as a Backup Power Source in Single-Phase UPS Applications for Remote and Edge Data Centers
The Advantages of Using Lithium-ion Batteries as a Backup Power Source in Single-Phase UPS Applications for Remote and Edge Data Centers
VertivTM AI Hub
Infrastructure designed to stay multiple compute generations ahead, starting now.
Learn more