The page you're viewing is for English (EMEA) region.

The page you're viewing is for English (EMEA) region.

Product Family

Liebert APM UPS, 30-600 kW

The Liebert® APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications.

Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Telecom
  • Transportation
Warranty: This product is approved by the ETL (Energy Technology List)

The Liebert® APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications. This product is approved by the ETL (Energy Technology List) for UK customers. Under the Enhanced Capital Allowance (ECA) scheme, ETL listed products can claim back 100% first year capital allowance.

Features

Main benefits of the Liebert APM online UPS, as an interactive infographic
Efficiency in double conversion exceeding 96%
ECO mode operation with efficiency up to 99%
Unity output power factor
Hot swappable modules
Modular redundancy as N+1 configuration
Distributed intelligence between modules
Four cabinet solutions (up to 150/300/400/600 kW)
Integrated autonomy for ratings up to 90 kW
600 kW maximum UPS system capacity
Hot swappable static bypass module (Liebert APM 50-600 kW only) 
 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for USA 20149 Change
Vertiv (Liebert Services)
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location