Cybex™ SC800 Series Secure Desktop KVM Switches
The Cybex SC800 series secure desktop KVM switching portfolio offers a proven solution for guarding against desktop cyber intrusion. These switches, that switch between networks at the push of a button, are certified to meet the NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0. They provide high resolution compatibility utilizing HDMI, DisplayPort, and DVI technology. The SC800 series models support 2, 4, or 8 networks, a single monitor, and CAC through a dedicated port.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Government
- Healthcare
Cybex™ SC800 Series Secure Desktop KVM Switches
The Cybex SC800 series secure desktop KVM switching portfolio offers a proven solution for guarding against desktop cyber intrusion. These switches, that switch between networks at the push of a button, are certified to meet the NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0. They provide high resolution compatibility utilizing HDMI, DisplayPort, and DVI technology. The SC800 series models support 2, 4, or 8 networks, a single monitor, and CAC through a dedicated port.
- Banking, Financial and Insurance
- Government
- Healthcare
Specifications
| Cybex SC 820 Secure Desktop KVM  | ||||||
|---|---|---|---|---|---|---|
| (2) DVI-I, single-link/dual-link | DVI-I, single-link/dual-link | DVI dual-link - 2560 x 1600 @60Hz | 1.7 in | 7 in | 2.4 in | 1.0 lbs | 
| See more product information | ||||||
| SC820D Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 2 Port | DP & HDMI  | ||||||
| (2) DisplayPort 1.2 | HDMI 1.4 | UHD 4K - 3840 x 2160 @30Hz | 1.7 in | 7 in | 2.4 in | 1.0 lbs | 
| See more product information | ||||||
| Cybex SC820H Secure Desktop KVM  | ||||||
| (2) DisplayPort 1.2 | HDMI 1.4 | UHD 4K - 3840 x 2160 @30Hz | 1.7 in | 7 in | 2.4 in | 1.0 lbs | 
| See more product information | ||||||
| SC840 Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 4 Port | DVI-I  | ||||||
| (4) DVI-I single-link/dual-link | DVI-I, single-link/dual-link | DVI-I dual-link - 2560 x 1600 @ 60Hz | 1.7 in | 13.7 in | 5 in | 3.2 lbs | 
| See more product information | ||||||
| SC840D Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 4 Port | DP & HDMI  | ||||||
| (4) DisplayPort 1.2 | HDMI 1.4 | UHD 4K - 3840 x 2160 @30Hz | 1.7 in | 13.7 in | 5 in | 3.2 lbs | 
| See more product information | ||||||
| Cybex SC 840H Secure Desktop KVM  | ||||||
| (4) HDMI 1.4 | HDMI 1.4 | UHD 4K - 3840 x 2160 @30Hz | 1.7 in | 13.7 in | 5 in | 3.2 lbs | 
| See more product information | ||||||
| SC845 Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 4 Port | DVI-I | CAC   | ||||||
| (4) DVI-I single-link/dual-link | DVI-I, single-link/dual-link | DVI dual-link - 2560 x 1600 @60Hz | 1.7 in | 13.7 in | 5 in | 3.2 lbs | 
| See more product information | ||||||
| SC845D Vertiv Cybex SC800 Series Secure Desktop KVM Switch| 4 Port| DP & HDMI| CAC  | ||||||
| (4) DisplayPort 1.2 | HDMI 1.4 | UHD 4K - 3840 x 2160 @30Hz | 1.7 in | 13.7 in | 5 in | 3.2 lbs | 
| See more product information | ||||||
| Cybex SC 845H Secure Desktop KVM  | ||||||
| (8) HDMI 1.4 | HDMI 1.4 | UHD 4K - 3840 x 2160 @30Hz | 1.7 in | 13.7 in | 5 in | 3.2 lbs | 
| See more product information | ||||||
| SC885 Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 8 Port | DVI-I | CAC  | ||||||
| (8) DVI-I, single-link/dual-link | DVI-I, single-link/dual-link | DVI dual-link - 2560 x 1600 @60Hz | 1.7 in | 17.3 in | 7.3 in | 5.4 lbs | 
| See more product information | ||||||
| Cybex SC 840DP Secure Desktop KVM  | ||||||
| (4) DisplayPort 1.2 | Display Port 1.2 | UHD 4K - 3840 x 2160 @30Hz | 1.7 in | 13.7 in | 5.0 in | 3.0 lbs | 
| See more product information | ||||||
| Cybex SC 885DP Secure Desktop KVM  | ||||||
| (8) DisplayPort 1.2 | Display Port 1.2 | UHD 4K - 3840 x 2160 @30Hz | 1.7 in | 17.3 in | 7.3 in | 5.4 lbs | 
| See more product information | ||||||
| SC820DP Vertiv Cybex SC800 Series Secure Desktop KVM Switch | 2 Port | Display Port  | ||||||
| (2) DisplayPort 1.2 | DisplayPort 1.2 | UHD 4K - 3840 x 2160 @30Hz | 1.7 in | 7 in | 2.4 in | 1.0 lbs | 
| See more product information | 
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
 
                
        