Liebert® GXT MT+ CX
This transformer-free UPS, with a fault-tolerant design, ensures mission-critical continuity, while providing clean and consistent power protection in unpredictable environments. Available in 1-3kVA.
Liebert® GXT MT+ CX is a sleek, high frequency, double-conversion UPS with wide input voltage/frequency and better output voltage regulation, which makes it an ideal choice for harsh environments, especially those facing concerns related to unstable mains output and high load impact. This advanced UPS provides higher availability while offering intelligent monitoring and network management functions.
The ultimate level of engineering and dynamics that have gone beyond the development of this next-generation UPS make it a high performance system with proven reliability, giving you ultimate peace of mind.
Liebert® GXT MT+ CX is available in the following power ratings: 1kVA, 2kVA, 3kVA
Go to Product Page Download BrochureRequest for a free quotation today!
Talk to a Vertiv expert about your Uninterruptible Power Supply (UPS) needs
Why choose Liebert® GXT MT+ CX?
Application
-
Data Network: Mid - range Servers (Windows and Linux), Wi-Fi Applications & Data networks
-
Small Data Center Rooms
-
Voice Networks: Cellular Sites, Voice Over IP (VOIP), Very small Aperture Terminals (VSAT) PBX And IT-enabled PBX Automation industries
-
Process Automation Equipment: Programmable Logic Controllers (PLS) and Cash Machines (ATM)
Features
-
IGBT-based Rectifier
-
True on-line double-conversion efficiency (up to 90%) with DSP Control Technology for high Performance & reliability
-
Active Input Power Factor Correction 0.99; 0.9 Output Power Factor
-
Ultra-wide Input Voltage window: 280VAC; works well in harsh conditions and suitable for very poor quality power grid
-
Generator-compatible with a wide Input Frequency range (40Hz–70Hz)
-
Built-in 50/60 Hz automatic frequency converter and a configurable output voltage (200, 208, 220, 230, up to 240 Vac)
Intelligent Management Functions
- Remote Monitoring is available via the USB/RS232 ports; alternatively, dry contacts and SNMP are optional methods; supports TCP/IP with event logs and analysis function.
- Self-diagnosis and protection enable the auto shutdown of the client terminal or server under abnormal mains supply or when the battery is over discharged; Extended Run Time is facilitated through a simple process of building up additional battery resources.
- SNMP Management Card (optional) allows remote monitoring via RJ45 connection ports; allows the management of several UPS systems via the Internet; Real-time dynamic graphs of the UPS data, warning notifications via audible alarms, broadcast, mobile.