Vertiv™ EnergyCore Grid
Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.
Bu Ürün Panonuza Kaydedildi
Bu ürünü, daha sonra görüntülemek üzere panonuza kaydettiniz. Artık kaydedilmesini istemediğinizde ürünü kolayca panonuzdan çıkarabilirsiniz.
Bunu daha sonrası için kaydetmek üzere lütfen oturum açın veya hesap oluşturun
- Bankacılık, Finans ve Sigortacılık
- Kimyasal/Petrokimyasal (Petrol & Gaz hariç)
- İnşaat ve Mühendislik
- Veri Merkezi/Sunucu Barındırma/Barındırma
- Ülke Yönetimi
- Sağlık
- Üretim
- Askeri, Savunma, Hava-Uzay ve Füze
- Madencilik/Metaller
- Petrol ve Gaz
- Enerji Üretimi
- Enerji/Gaz Taşıma ve Dağıtımı
- Ulaşım
Vertiv™ EnergyCore Grid
Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.
- Bankacılık, Finans ve Sigortacılık
- Kimyasal/Petrokimyasal (Petrol & Gaz hariç)
- İnşaat ve Mühendislik
- Veri Merkezi/Sunucu Barındırma/Barındırma
- Ülke Yönetimi
- Sağlık
- Üretim
- Askeri, Savunma, Hava-Uzay ve Füze
- Madencilik/Metaller
- Petrol ve Gaz
- Enerji Üretimi
- Enerji/Gaz Taşıma ve Dağıtımı
- Ulaşım
Avantajlar
- PROVIDE NEAR-INSTANTANEOUS POWER TRANSFER: Protect mission-critical operations from disruptions to prevent downtime.
- SCALE POWER CAPACITY WITHOUT OVERBUILDING UPFRONT: Maximize ROI and minimize stranded assets for site-specific needs or future growth.
- ENABLE PEAK SHAVING, LOAD SHIFTING, & BACKUP POWER SUPPORT: Reduce energy costs, improve power quality, and increase resilience for on-site operations.
- SEAMLESSLY INTEGRATE WITH YOUR ENERGY ECOSYSTEM: Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies.
- READY-TO-DEPLOY IN HARSH ENVIRONMENTS WITH MINIMAL SITE PREP: This accelerates deployment and reduces installation complexity.
Özellikleri
- MILLISECONDS TRANSFER TIME: Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.
- MODULAR ARCHITECTURE (1MW – 200+ MW): Its flexible design allows operational growth through scalable energy storage and deployment adaptability.
- DEMAND CHARGE MANAGEMENT & OPTIMIZATION: The system reduces costs by storing energy during low-demand periods and using it during peak times.
- ADVANCED EMS & CONTROLS: Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.
- SKIDDED DESIGN, OUTDOOR-RATED SOLUTION: This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.
Teknik Özellikler
Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.
- Physical Characteristics
- Ağırlık (lb / kg)
- 6620 - 7500 lbs
- Ağırlık (lb / kg)
- 3003 - 3402 kg
- Yükseklik (inç / mm)
- 107.7 in
- Yükseklik (inç / mm)
- 2735 mm
- Genişlik (inç / mm)
- 139.5 in
- Genişlik (inç / mm)
- 3543 mm
- Derinlik (inç / mm)
- 92.1 in
- Derinlik (inç / mm)
- 2339 mm
- Technical Specifications
- Nominal AC gücü (50°C)
- Project sizes starting at 4MW
- Deşarj süresi
- 1 – 4 hours, typical for LFP due to costs
- Kılavuz frekansı
- 50 Hz and 60 Hz
- Kullanılabilirlik
- >99%
- Yükseklik
- Up to 2000 m without derating
- IP değeri Lityum-iyon ferrofosfat (LFP)
- IP55
- Soğutma
- Liquid-cooled
- Akü kimyası
- Lithium-ion ferrophosphate (LFP)
*Modele özgü indirilebilir içerikleri görmek için yukarıdaki teknik özellikler grafiğinde model adını seçerek modele özgü ürün sayfasına gitmeniz gerekir.