Vertiv™ PowerDirect 3000, 33kW Power Shelf for NVIDIA GB200 and NVIDIA GB300 platforms
The Vertiv™ PowerDirect 3000 50 VDC 33kW power systems for NVIDIA GB200 & NVIDIA GB300 NVL72 platforms provide dense and efficient power for AI-ready MGX racks. They enable seamless integration, with each 33kW shelf featuring six hot‑swappable 5.5kWPSUs and an intelligent Power Management Controller (PMC). They also support the NVIDIA GB300 NVL72 platform with built‑in capacitance for optimized handling of GPU pulse. With multi-shelf parallel operation, rapid deployment, and advanced telemetry support, they deliver scalable, space-efficient power distribution.
Bu Ürün Panonuza Kaydedildi
Bu ürünü, daha sonra görüntülemek üzere panonuza kaydettiniz. Artık kaydedilmesini istemediğinizde ürünü kolayca panonuzdan çıkarabilirsiniz.
Bunu daha sonrası için kaydetmek üzere lütfen oturum açın veya hesap oluşturun
- Bankacılık, Finans ve Sigortacılık
- Veri Merkezi/Sunucu Barındırma/Barındırma
- Eğitim
- Ülke Yönetimi
- Sağlık
- Telekom
Vertiv™ PowerDirect 3000, 33kW Power Shelf for NVIDIA GB200 and NVIDIA GB300 platforms
The Vertiv™ PowerDirect 3000 50 VDC 33kW power systems for NVIDIA GB200 & NVIDIA GB300 NVL72 platforms provide dense and efficient power for AI-ready MGX racks. They enable seamless integration, with each 33kW shelf featuring six hot‑swappable 5.5kWPSUs and an intelligent Power Management Controller (PMC). They also support the NVIDIA GB300 NVL72 platform with built‑in capacitance for optimized handling of GPU pulse. With multi-shelf parallel operation, rapid deployment, and advanced telemetry support, they deliver scalable, space-efficient power distribution.
- Bankacılık, Finans ve Sigortacılık
- Veri Merkezi/Sunucu Barındırma/Barındırma
- Eğitim
- Ülke Yönetimi
- Sağlık
- Telekom
Avantajlar
- HIGH DYNAMIC LOAD-COMPATIBILITY: Its power conversion architecture adapts quickly to rapid load shifts in GPU-driven AI workloads, offering stable performance and operational efficiency.
- NVIDIA GB200/GB300 NVL72-CAPABLE: It is qualified to meet NVIDIA GB200 & NVIDIA GB300 NVL72 reference power requirements, enabling high-capacity operation and seamless deployment for next-generation AI.
- RELIABLE POWER SUPPLY: It provides dependable power delivery to support continuous operation and maintain performance in high-density environments.
- CONSISTENT SCALING STRATEGY: It aligns with NVIDIA GB200 & NVIDIA GB300 NVL72 rack power envelopes to simplify expansion and maintain consistent scalability across AI-optimized racks.
Özellikleri
- VERSATILE 19-INCH POWER SHELF: Its standard 19-inch form factor is designed to support MGX racks for use in both Vertiv and third-party solutions, supporting integration with busbar and liquid cooling architectures.
- COMPACT, HIGH-DENSITY RACK DESIGN: It maximizes compute per rack by delivering required power in less space, reducing material use and minimizing infrastructure expansion.
- MODULAR SHELF ARCHITECTURE: It allows easy configuration and scaling of power shelves to meet evolving rack power needs for greater flexibility, improved capacity planning, and cost-efficient growth.
- SAFETY AND PROTECTION FEATURES: Its integrated electrical protection and controlled power sequencing enhance equipment safety and align with data center safety standards.
- APPLICATION-ALIGNED MONITORING AND INTEGRATION: It improves compatibility with AI rack control environments for smoother, more efficient system coordination.
Teknik Özellikler
The Vertiv™ PowerDirect 3000 50 VDC 33kW power systems for NVIDIA GB200 & NVIDIA GB300 NVL72 platforms provide dense and efficient power for AI-ready MGX racks. They enable seamless integration, with each 33kW shelf featuring six hot‑swappable 5.5kWPSUs and an intelligent Power Management Controller (PMC). They also support the NVIDIA GB300 NVL72 platform with built‑in capacitance for optimized handling of GPU pulse. With multi-shelf parallel operation, rapid deployment, and advanced telemetry support, they deliver scalable, space-efficient power distribution.
- Product Overview
- Güç Kapasitesi
- 33kW
- Akım Kapasitesi
- Current, Shelf: 700A Current, Power Supply Unit: 112 amps at 49.0 VDC (5500 watts maximum)
- Çıkış Voltajı, Nominal
- 50 VDC at no load
- Giriş Voltajı, Nominal
- 3P+N+PE (311 to 457VAC) / 3P+PE (180 to 260VAC) / L+N (176 to 305VAC)
- Input
- Giriş Voltajı, Nominal
- 3P+N+PE (311 to 457VAC) / 3P+PE (180 to 260VAC) / L+N (176 to 305VAC)
- Output
- Çıkış Voltajı, Nominal
- 50 VDC at no load
- Vertiv™ PowerDirect 3000 33kW for NVIDIA GB200 (PMC) - User Manual - English
- Vertiv™ PowerDirect 3000 33kW for NVIDIA GB200 (PSU) - User Manual - English
- Vertiv™ PowerDirect 3000 33kW for NVIDIA GB300 (PMC) - User Manual - English
- Vertiv™ PowerDirect 3000 33kW for NVIDIA GB300 - User Manual - English
- Vertiv™ PowerDirect 3000 33kW for NVIDIA GB300 (PSU) - User Manual - English