The page you're viewing is for Korean (Korea) region.

Vertiv 영업담당자에게 문의하시면 고객의 고유한 요구에 맞게 복잡한 설계를 구성할 수 있습니다. Vertiv는 대규모 프로젝트에 대한 기술 지침이 필요한 조직에 필요한 지원을 제공할 수 있습니다.

자세히 보기

많은 고객이 Vertiv 리셀러 파트너와 협력하여 IT 애플리케이션을 위한 Vertiv 제품을 구매합니다. 파트너는 다양한 교육을 받고 전문 경험을 보유하고 있으며 Vertiv 제품을 통해 전체 IT 및 인프라 솔루션을 지정, 판매, 지원할 수 있는 독보적인 위치에 있습니다.

리셀러 찾기

필요한 것이 무엇인지 이미 알고 계십니까? 온라인 구매 및 배송의 편리함을 원하십니까? 특정 범주의 Vertiv 제품은 온라인 리셀러를 통해 구매할 수 있습니다.


온라인 리셀러 찾기

제품 선택에 도움이 필요하십니까? 여러분에게 적합한 솔루션을 안내할 수 있는 우수한 Vertiv 전문가와 상담하십시오.



Vertiv 전문가에게 문의하기

The page you're viewing is for Korean (Korea) region.

제품군

Vertiv™ SmartRun, Modular Prefabricated Infrastructure System

The Vertiv™ SmartRun is a prefabricated overhead IT infrastructure system designed for end-to-end speed and simplicity. It integrates high-density power distribution, liquid cooling, networking and containment infrastructure in an all-in-one deliverable platform. High-speed assemblies at Vertiv manufacturing locations worldwide reduce complexity and accelerate deployment time onsite up to 85% faster than traditional stick build methods. It is modular, scalable and configurable to various customer design points, making project deployment at scale with ease.

브로슈어 다운로드 View in 3D
주요 이점
  • ONE INTEGRATED SYSTEM, ONE PURCHASE: The Vertiv SmartRun system is delivered at your facility as a unified solution, fully engineered and pre-integrated, so no more sourcing busway, piping, and aisle containment separately.
  • STREAMLINED LOGISTICS & PROCUREMENT: Single-source procurement and limited shipments simplify project receipting and vendor management.
  • ACCELERATED DEPLOYMENT: Get up to 85x faster deployment on-site compared to traditional stick-built infrastructure.
  • LOWER CAPEX: This cuts the total cost of aisle-based infrastructure deployment by up to 40%.
  • LESSEN LABOR ON-SITE: Prefabricated assemblies reduce labor hours and minimize skilled trade dependencies.
적합한 용도:
  • Construction and Engineering
  • Data Center/Colocation/Hosting

The Vertiv™ SmartRun provides data center whitespace overhead infrastructure fit-out solutions pre-fabricated by Vertiv for end-to-end speed and simplicity reducing deployment times by up to 85% faster (comparative to stick builds). With prefabricated assemblies in Vertiv manufacturing locations globally, projects deploy at scale with simplicity. One-site works consist of a one lift install of overhead infrastructure and expediting fit-out times with reduced cost of labor on-site for busway, piping, network cabling and containment installation in the IT whitespace as opposed to stick build fit outs. Service install and maintenance is supported by Vertiv Services globally to provide end-to-end partnership in customer solution.​

복지

  • PORTABLE SUB-ASSEMBLIES: Preassembled and shippable, it provides quick, low-impact installation and it can fit through standard double doors.
  • FIT TO YOUR SPACE: Built in 8ft/ 2.4m length segments (blocks), it is adjustable to rack heights, aisle spacing, and airflow needs as well as accessibility and facility limitations.
  • CONFIGURABLE LAYOUTS: It supports single-row, dual-row, or pod configurations and has a modular block design that scales with whitespace demands.
  • REPLICABLE AT SCALE: It can be easily repeatable across multiple sites with minimal rework.
  • GLOBAL REACH, LOCAL EXECUTION: With Vertiv manufacturing and service locations worldwide, your projects can be deployed fast, consistent and with ease anywhere.

특징

  • PREFABRICATION IN VERTIV MANUFACTURING FACILITIES: Expedite project schedule from optimized lead times and Vertiv™ Solutions assembly.
  • HOT AISLE CONTAINMENT: This maximizes data center efficiency and capacity by enabling the structure to be built before equipment racks are installed.
  • POWER DISTRIBUTION VIA iMPB BUSWAY: It has a reliable busway system that offers a variety of capacity and connection configurations to match IT rack equipment requirements.
  • SIMPLIFIED ONE-LIFT INSTALL: With prefabricated assembly, plug-and-play design, and a simplified one-lift installation process, Vertiv™ SmartRun enables data center installations greater than 1MW per day with just a single crew.
  • GLOBALLY SCALED DELIVERY PARTNER: Vertiv™ Services supports installation and maintenance globally, providing an end-to-end partnership in customer solutions.

*모델별 다운로드를 보려면 위 사양 차트에서 모델명을 선택하여 모델별 제품 페이지로 가야 합니다.

지역 연락처 찾기

제품 지원 연락처
연락처 보기 USA 변경
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
제품 중점 영역: 무정전 전원 공급장치(UPS), 배전설비, 열 관리, 통합 솔루션, 랙과 컨테인먼트 솔루션

 

 

Vertiv™ SmartRun in 3D

 

PORTALS
개요
파트너 로그인

언어 & 지역