Avocent AV 3216 KVM Over IP Switch
Built for small data centers and remote/branch office environments, the AV 3000 series KVM over IP switch provides consolidated, streamlined access to server resources. Centralize the management of the switches with DSView 4 Management software.
Se ha guardado este producto en su dashboard
Acaba de guardar este producto en su dashboard para verlo más tarde. Cuando ya no quiera tenerlo guardado, puede eliminar fácilmente el elemento de su dashboard.
Inicie sesión o cree una cuenta para guardar esto para más tarde
- Banca, finanzas y seguros
- Centro de datos/Coubicación/Hosting
- Educación
- Gobierno
- Servicios profesionales
- Venta minorista y mayorista
Avocent AV 3216 KVM Over IP Switch
Built for small data centers and remote/branch office environments, the AV 3000 series KVM over IP switch provides consolidated, streamlined access to server resources. Centralize the management of the switches with DSView 4 Management software.
- Banca, finanzas y seguros
- Centro de datos/Coubicación/Hosting
- Educación
- Gobierno
- Servicios profesionales
- Venta minorista y mayorista
Beneficios
Características
Compatible with the Avocent DSView 4 Management software for a centralized and secure management of IT assets
Especificaciones
The Avocent AV3000 KVM over IP portfolio is available in two options to support different needs. The AV3108 switch supports one local and one remote user and up to eight server or serial devices. The AV3216 supports up to two local and one remote user and 16 server or serial devices. When in share mode, additional, authenticated users can share remote sessions for a total of up to 4 remote, concurrent users. When additional systems are added, AutoView switches can be tiered to provide consolidated management of up to 256 server or serial devices.
- INFORMACIÓN GENERAL DEL PRODUCTO
- Tipo
- KVM
- Puertos de entrada
- 16 server or serial
- Puertos de salida
- 2 local, 1 remote, shared session available
- Conexión de video
- VGA, DisplayPort, HDMI, or DVI
- Resolución de video
- 16:9 widescreen, up to 1680 x 1050 4:3 standard, u
- DESCRIPCIÓN DE POTENCIA
- Power Supply(s)
- Internal
- Input Power (Maximum)
- 100-240VAC
- INTERFACES/PUERTOS
- Network Interface(s)
- 10/100 Mpbs Ethernet port
- USB ports
- 4 USB 2.0
- CONDICIONES OPERATIVAS
- Operating Temperature
- 32° to 122° F; 0° to 50° C
- Storage Temperature
- -4° to 158° F; -20° to 70° C
- CARACTERÍSTICAS FÍSICAS
- Peso (lbs / kg)
- 4.4 lbs
- Peso (lbs / kg)
- 2.0 kgs
- Alto (pulgadas / mm)
- 1.72 in
- Alto (pulgadas / mm)
- 43.7 mm
- Ancho (pulgadas / mm)
- 17 in
- Ancho (pulgadas / mm)
- 432 mm
- Fondo (pulgadas / mm)
- 6.5 in
- Fondo (pulgadas / mm)
- 165 mm
- VARIOS
- Other supported accessories
- Common Access Card (CAC) support
- Authentication Supported
- 128-bit SSL, AES, DES and 3DES encryption
- Agency Approvals
- UL, FCC Class A, cUL, ICES Class A, CE, EAC, VCCI
- Avocent® AV3000 Series KVM Over IP Switching Solutions - Data Sheet - English
- Vertiv™ Avocent™ Cables and Server Interface Modules - Data Sheet
- Vertiv™ Avocent® KVM Modules Compatibility Matrix (AV-11605)
- Vertiv™ Avocent® Management Appliance Comparison AV-11602
- Vertiv Network Closet Capabilities - Application Brief - English
* Para ver descargas específicas de modelos, debe ir a la página de producto específica del modelo al seleccionar el nombre del modelo en el gráfico de especificaciones arriba.