Vertiv™ MegaMod™ HDX: Next-Generation Prefabricated Infrastructure for AI & HPC
The Vertiv™ MegaMod™ HDX is a next-generation infrastructure solution engineered to meet challenges driven by rapidly evolving digital landscape— the growth of generative Artificial Intelligence, Machine Learning, and High-Performance Computing. It delivers prefabricated and fully integrated cooling and power systems tailored for Pod-style AI deployments and similar high-density configurations. With scalability up to 10 MW, the Vertiv MegaMod HDX is designed to support the most demanding compute environments. Combining direct-to-chip liquid cooling with flexible air-cooled architectures, it effectively manages the intense heat loads generated by AI and HPC applications and provides optimal performance and reliability. It supports a wide range of AI data center topologies and cooling technologies, giving you the freedom to design infrastructure that fits your specific application.
Se ha guardado este producto en su dashboard
Acaba de guardar este producto en su dashboard para verlo más tarde. Cuando ya no quiera tenerlo guardado, puede eliminar fácilmente el elemento de su dashboard.
Inicie sesión o cree una cuenta para guardar esto para más tarde
- Centro de datos/Coubicación/Hosting
Vertiv™ MegaMod™ HDX: Next-Generation Prefabricated Infrastructure for AI & HPC
The Vertiv™ MegaMod™ HDX is a next-generation infrastructure solution engineered to meet challenges driven by rapidly evolving digital landscape— the growth of generative Artificial Intelligence, Machine Learning, and High-Performance Computing. It delivers prefabricated and fully integrated cooling and power systems tailored for Pod-style AI deployments and similar high-density configurations. With scalability up to 10 MW, the Vertiv MegaMod HDX is designed to support the most demanding compute environments. Combining direct-to-chip liquid cooling with flexible air-cooled architectures, it effectively manages the intense heat loads generated by AI and HPC applications and provides optimal performance and reliability. It supports a wide range of AI data center topologies and cooling technologies, giving you the freedom to design infrastructure that fits your specific application.
- Centro de datos/Coubicación/Hosting
Beneficios
- DIRECT-TO-CHIP LIQUID COOLING: Keep critical equipment from overheating and allow top performance of AI and HPC applications.
- PREFABRICATED INFRASTRUCTURE: The complex pipework and powertrain are fully prefabricated, simplifying and shortening the installation and startup process while reducing the potential for risks, quality issues, or delays.
- FLEXIBLE INSTALLATION: It is available in skid-mounted units, providing flexibility options for new builds, modular retrofits, and expansions.
- 50% FASTER ONSITE BUILD: Integrate best-in-class technologies to greatly reduce onsite deployment and commissioning complexity.
- SYSTEM DESIGN & DEPLOYMENT: Vertiv answers your infrastructure’s need for integrated product offering, which includes power, thermal and prefabricated solutions to provide increased scalability, efficiency and reliability.
Características
- PREFABRICATED MODULAR SOLUTION: It is deployed as a standalone modular data hall, minimizing on-site labor, reducing deployment time, and providing consistent quality.
- PURPOSE-BUILT FOR AI AND HPC: It is optimized for Pod-style AI deployments and similar high-density configurations.
- FULLY INTEGRATED DATA CENTER SOLUTION: A complete, end-to-end solution built on Vertiv’s integrated portfolio, bringing together all critical components for optimal performance.
- QUALITY ASSURED: Factory-integrated components passed rigorous testing.
- VERTIV™ UNIFY ONBOARD INTELLIGENCE SOLUTION: With Vertiv™ Unify, this solution delivers advanced monitoring, control, and automation, simplifying data center operations into a single, unified interface.
* Para ver descargas específicas de modelos, debe ir a la página de producto específica del modelo al seleccionar el nombre del modelo en el gráfico de especificaciones arriba.