The page you're viewing is for Spanish (LATAM) region.

Al trabajar con el soporte de ventas de Vertiv, puede configurar los complejos diseños de acuerdo con sus necesidades específicas. Si forma parte de una organización que busca orientación técnica para un proyecto grande, Vertiv puede ofrecerle el soporte que necesita.

Más información

Muchos clientes trabajan con un socio revendedor de Vertiv para comprar productos de Vertiv para sus aplicaciones de TI. Los socios cuentan con amplia capacitación y experiencia, y están en una posición única para especificar, vender y brindar soporte a soluciones completas de TI e infraestructura con los productos de Vertiv.

Buscar un revendedor

¿Ya sabe lo que necesita? ¿Desea la comodidad de comprar y enviar en línea? Ciertas categorías de productos de Vertiv se pueden comprar a través de un revendedor en línea.


Encontrar un vendedor en línea

¿Necesita ayuda para elegir un producto? Hable con un especialista de Vertiv altamente calificado, quien le guiará hacia la solución adecuada para usted.



Contactar a un especialista de Vertiv

The page you're viewing is for Spanish (LATAM) region.

Transforming colocation for AI: Optimization strategies for AI-ready infrastructure

7 min. Leer

Find the practical solutions and insights to deliver fast, reliable, and scalable high-density infrastructure aligned with colos’ needs.

Download the white paper

Enterprise leaders are investing heavily in artificial intelligence (AI). Management consulting firm Oliver Wyman’s 2025 survey of CEOs found that 95% view it as a business opportunity, with 83% of those executives actively deploying AI solutions. However, legacy infrastructure often can't meet AI's power and cooling requirements. While cloud solutions work for some use cases, applications requiring low latency, enhanced privacy, or strict security, demand on-premises or colocation deployment.

Delivering in the face of infrastructure challenges

AI workloads are fundamentally different from traditional computing:

  • Higher power density: AI pods are projected to grow from 40-100 kW to over 100-250 kW in the coming years.
  • Variable power demands: Unlike stable central processing unit (CPU) loads, graphic processing units (GPUs) exhibit rapidly fluctuating power usage patterns.
  • Intense cooling requirements: High-density GPU clusters generate concentrated heat that strains conventional cooling systems.
  • Fast scalability and deployment: Demand for high-performance computing (HPC) applications and services are increasing as more businesses consider employing AI for growth opportunities and efficiency.
  • Changing skillsets and services: The fast changes in technologies are introducing new complexities, required skills, and technical knowledge gaps that inexperienced in-house personnel and vendors are only beginning to grapple with.

Colocation providers occupy a strategic position in the market, bridging the needs of enterprises for continuous reliability with infrastructure expansion capabilities. The growth opportunity is significant, and providers can lead the AI-enabled colocation market with infrastructure that delivers:

  • Reliability: Adaptive power and cooling systems that maintain service level agreements (SLAs) while supporting denser, more variable loads.
  • Efficiency: Advanced thermal management and power delivery that preserves the colocations’ cost and business advantage.
  • Scalability: Modular solutions that grow with demand while managing resource consumption and efficiency.

Drawing on real-world implementations and emerging best practices, this white paper provides guidance and practical insights on:

  • Adapting power systems for AI's unique requirements, including managing dynamic loads, implementing grid support capabilities, and optimizing power distribution for high-density racks
  • Balancing air and liquid cooling strategies to efficiently remove heat from AI compute pods while maintaining flexibility across different density zones
  • Leveraging reference designs and pre-configured solutions to accelerate deployment and reduce implementation risks
  • Planning for scalable growth through modular infrastructure and strategic capacity management, including end-to-end services from experienced and collaborative partners.
+
Book a meeting modal

<


AI Inteligencia artificial Innovación del centro de datos Diseño centrado en lo digital Densificación extrema Transformación de la arquitectura de alimentación

Centro de IA VertivTM

Infraestructura diseñada para ir por delante de varias generaciones de computación, a partir de ahora.

Más información
Iniciar Sesion Como Socio

Idioma y ubicación