Vertiv™ OneCore: Prefabricated, Hybrid-Built Data Center
Vertiv™ OneCore is a hybrid, prefabricated solution that transforms traditional deployment for 10 MW to 250 MW data centers and beyond. Scalable with no size limitations, it offers a complete, end-to-end data center infrastructure designed to meet the unprecedented speed and flexibility demands of AI applications and emerging technologies. Its prefabricated design simplifies transport and installation, reducing on-site labor requirements and risks. This provides reliability, cost efficiency, and schedule certainty for modern enterprises. Vertiv™ OneCore is a versatile thermal solution designed to support a wide range of AI technologies powered by next-generation xPU processors. It’s not limited to traditional AC-powered xPU racks - Vertiv™ OneCore seamlessly integrates with advanced 800VDC-fed rack architectures, offering unmatched flexibility and performance.
Se ha guardado este producto en su panel
Acaba de guardar este producto en su panel para verlo más tarde. Cuando ya no necesite tener el contenido guardado, puede eliminarlo fácilmente de su panel.
Inicie sesión o cree una cuenta para guardar esto más tarde
Vertiv™ OneCore: Prefabricated, Hybrid-Built Data Center
Vertiv™ OneCore is a hybrid, prefabricated solution that transforms traditional deployment for 10 MW to 250 MW data centers and beyond. Scalable with no size limitations, it offers a complete, end-to-end data center infrastructure designed to meet the unprecedented speed and flexibility demands of AI applications and emerging technologies. Its prefabricated design simplifies transport and installation, reducing on-site labor requirements and risks. This provides reliability, cost efficiency, and schedule certainty for modern enterprises. Vertiv™ OneCore is a versatile thermal solution designed to support a wide range of AI technologies powered by next-generation xPU processors. It’s not limited to traditional AC-powered xPU racks - Vertiv™ OneCore seamlessly integrates with advanced 800VDC-fed rack architectures, offering unmatched flexibility and performance.
Garantía: This product, including both Vertiv and third-party parts, comes with a 12-month factory warranty after start-up, but not exceeding, in any case, eighteen (18) months from the shipment and its contents. The shipment date of the product is established exclusively from the bill of lading.Beneficios
- FULLY INTEGRATED DATA CENTER SOLUTION: It is a complete, end-to-end solution built on Vertiv’s integrated portfolio, bringing together all critical components for optimal performance.
- STREAMLINED LOGISTICS: Its modular design allows simplified transportation and installation while minimizing on-site labor requirements and associated risks.
- MAXIMUM EFFICIENCY: Supported by Vertiv’s global service network and stringent quality standards, it delivers the dependability, cost efficiency, and schedule certainty that today’s enterprises demand.
- EFFORTLESS OUTDOOR INSTALLATION: Its pre-engineered design enables fast, hassle-free deployment in diverse environments with minimal labor required.
- MINIMIZED DOWNTIME: It provides quality and reliability with factory-tested building blocks and a supported post-installation process.
Características
- DATA HALL STRUCTURE: It accommodates any data center with no predefined physical or IT load size limitations, offering custom-designed spaces for computing, storage, and networking racks for on-site assembly and maximum efficiency.
- DELIVERY MODEL FLEXIBILITY: Vertiv can support two delivery models depending on customer preference:
- Option 1: Vertiv delivers the complete above-foundation scope, including the Data Hall.
- Option 2: The Customer/General Contractor provides the building shell; Vertiv supplies all OneCore building blocks.
- VERTIV™ PREFABRICATED COOLING MODULES AND SKIDS: Engineered for seamless integration within Vertiv™ OneCore, these maintain ideal operational climate conditions within the data center IT hall while allowing full serviceability.
- VERTIV™ SMARTRUN OVERHEAD STRUCTURE: It streamlines deployment and enables scalable projects with minimal on-site labor for overhead infrastructure.
- VERTIV™ UNIFY ONBOARD INTELLIGENCE SOLUTION: It delivers advanced monitoring, control, and automation, simplifying data center operations into a single, unified interface.
- GLOBALLY AVAILABLE SERVICES: It comes with a comprehensive industry service presence, providing your business operations 24/7 expert support and protection worldwide.
*Para ver las descargas específicas del modelo, necesita ir a la página de producto seleccionando el nombre del producto en el gráfico de especificaciones que aparece más arriba.