Vertiv™ PowerIT Metered Rack PDU
Vertiv™ PowerIT Metered rack PDUs (rPDU) deliver reliable power to critical IT equipment within a rack or cabinet. Includes a local LED display to view real-time power data. Every unit is 100% tested for reliability and functionality.
Se ha guardado este producto en su panel
Acaba de guardar este producto en su panel para verlo más tarde. Cuando ya no necesite tener el contenido guardado, puede eliminarlo fácilmente de su panel.
Inicie sesión o cree una cuenta para guardar esto más tarde
- Banca, financiero y seguros
- Medios de comunicación y ocio
- Química/Petroquímica (excl. petróleo y gas)
- Construcción e ingeniería
- Centro de datos/Hosting/Housing
- Educación
- Administración Pública
- Sanitario
- Servicios profesionales
- Venta minorista y mayorista
Vertiv™ PowerIT Metered Rack PDU
Vertiv™ PowerIT Metered rack PDUs (rPDU) deliver reliable power to critical IT equipment within a rack or cabinet. Includes a local LED display to view real-time power data. Every unit is 100% tested for reliability and functionality.
- Banca, financiero y seguros
- Medios de comunicación y ocio
- Química/Petroquímica (excl. petróleo y gas)
- Construcción e ingeniería
- Centro de datos/Hosting/Housing
- Educación
- Administración Pública
- Sanitario
- Servicios profesionales
- Venta minorista y mayorista
Especificaciones
Vertiv™ PowerIT Metered rack PDUs (rPDU) are available in a variety of electrical and receptacle configurations. Visit the rPDU Finder for a complete list of available Metered rPDUs.
Beneficios
- Reliable power distribution to critical IT equipment.
- Avoid accidental overloads when deploying or moving critical server equipment with instant access to power consumption metrics on the local digital display.
- Every unit is 100% tested for reliability and functionality to ensure units function as designed.
- North American units are UL listed in accordance with common data center and insurance provider requirements.
- Vertiv™ PowerIT Switched Rack PDU comes with a standard five-year limited warranty.
- Save time and money by pre-integrating Vertiv™ PowerIT rPDUs with the VR Rack. Contact your local sales representative to get started.
Características
- The local LED display provides real-time power data for instant feedback when deploying or moving critical IT equipment.
- Available in vertical and horizontal rackmount form factors.
- Flexibility to meet a broad range of requirements, with a variety of electrical and receptacle configurations available.
- Simple and quick installation in all standard racks or cabinets with included mounting brackets.
- Simple and convenient configuration options for cord lengths and chassis colors.
- TAA compliant.
*Para ver las descargas específicas del modelo, necesita ir a la página de producto seleccionando el nombre del producto en el gráfico de especificaciones que aparece más arriba.
Encuentre el contacto de su región
Cambio
Preguntas más frecuentes
- P
- Can I add remote power monitoring to a Basic rPDU in the future?
- R
- Yes, the Metered Upgradeable rPDUs can be upgraded to have a remote power monitoring in the future by replacing the IMD or Interchangeable Monitoring Device.
- P
- Can I upgrade the Metered Upgradeable unit without removing power from the unit?
- R
- Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.
- P
- What local meter options are available?
- R
- Vertiv Geist standard Metered rPDUs are available with two local meter options. The Power Meter option scrolls through Power Factor, Amps, Volts and Watts. The Current Meter shows the current draw in Amps. Vertiv Geist Upgradeable Metered rPDUs come standard with a local meter displaying current only. With the use of the Vertiv rPDU Scanner application and VLC (Visual Light Communication) users can gather comprehensive power usage from a mobile device.