Discontinued

Product Model

ACS 802MEAC Serial Console

The Avocent ACS 800 serial console system takes Vertiv’s renowned enterprise class technologies utilized in data centers around the world and packages the key features into an exciting compact and cost effective form factor. The ACS 800 provides serial access, environmental monitoring, IoT integration and remote networking capability to edge-oriented market sectors including financial institutions, retail chains and education.

Benefits

Secure in-band and out-of-band network remote management
Fast, automated configuration with Zero Touch Provisioning
Access and troubleshoot remote locations using automatic network failover to cellular (and failback)
Automatic pin-out detection for both Cyclades and Cisco pinouts using straight through cables
Compliance with data center access and security policies – customizable, multiple access levels 

Features

Support for Liebert GXT4 UPS systems and Rack PDUs from Vertiv, ServerTech, APC, Raritan and Eaton
4 USB ports to support new IT equipment and external devices
Console event logging and notification, including “last gasp” capture
Regulatory compliance and easy troubleshooting – online and off-line data logging with time stamps
Strong dial-up and secure dial-back using optional built-in modem
Environmental sensor port to connect temperature, humidity, differential pressure, leak, door pin sensors (up to 8 can be daisy chained) 

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv - Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Software, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways

Frequently Asked Questions

Q
How many serial port connections do Vertiv™ Avocent® ACS800 Serial Consoles support?
A
The ACS800 has variants that include 2, 4, and 8 serial ports along with 4 multi-purpose USB 2.0 ports.
Q
What serial protocols/types does the ACS800 support?
A
ACS Serial Consoles are equipped to support RS-232, RS-485, RS-422 protocols via RJ-45 and USB 2.0 on Type A connectors.
Q
How can I connect to and manage the ACS800?
A
In-band and out-of-band access (with network failover) are supported via (2) Gigabit Ethernet interfaces, optional v.92 analog modem and/or external 4G/LTE cellular modem. The appliance provides a web-browser based GUI and local console port for CLI and Linux Shell commands.
Q
Can the ACS800 be used to manage PDU and UPS systems?
A
Yes, the ACS800 can automatically detect and support Liebert GXT4 UPS systems as well as Rack PDUs from Vertiv (Liebert), ServerTech, ServerTech Pro, APC, Raritan and Eaton.
Q
How does the ACS800 provide secure access?
A
Users can be authenticated using TACACS+, RADIUS, LDAP/AD or local authentication. The appliance also includes a built-in firewall with Access-Control Lists (ACLs).
Partner Login

Language & Location