Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv CXE Blocks - R66

Vertiv CXE R66 Series blocks are used in telephone equipment rooms or sattelite closets to install key telephone systems, PBX systems, data cables, and other low voltage terminal equipment

Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv CXE Blocks, R66M
Blocks   R66 M series Cat 5 blocks        
Vertiv CXE Blocks, R66B350
Blocks   R66B 50-pair block   13.40 in   2.80 in   1.20 in  
Vertiv CXE Blocks, R66MOD
Blocks   R66MOD with Modular Jacks        
Vertiv CXE Blocks, R66P25
Blocks   R66P25, 25 pair protected block        

Benefits

UL Listed to meet or exceed documented performance levels EIA/TIA-568 Category 5 specifications to exceed documented performance levels conforms to state-of-the-art LAN systems for high speed data

Features

Protected and unprotection configuration available Category 5 provides network flexibility to handle emerging voice and data applications UL Listed

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location