Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv BBE TV Series

Vertiv BBE TV Series pedestal enclosures are above ground housings that protect CATV distribution equipment.

Get Brochure
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv BBE TV
  Enclosure   Green   CATV distribution equipment enclosure        
Vertiv BBE TV, TV1016
F602945   Enclosure   Green   CATV distribution equipment enclosure   37 in   16.25 in   10.75 in  
Vertiv BBE TV, TV1024
F602955   Enclosure   Green   CATV distribution equipment enclosure   37 in   23.25 in   10.75 in  
Vertiv BBE TV, TV104
F605840   Enclosure   Green   CATV distribution equipment enclosure   36.75 in   10.5 in   10.5 in  
Vertiv BBE TV, TV106
F602910   Enclosure   Green   CATV distribution equipment enclosure   38.75 in   10.75 in   16.75 in  
Vertiv BBE TV, TV40
F605810   Enclosure   Green   CATV distribution equipment enclosure   18.25 in   4.75 in   4.75 in  
Vertiv BBE TV, TV80
  Enclosure   Green   CATV distribution equipment enclosure   25 in   8.13 in   8.13 in  

Benefits

Cross-slot mounting plates for easy internal mounting Louvers with Mylar screen provide superior ventilation stake or pad mount flexibility

Features

Round-cornered rectangular-design housing for large capacity and work area 360° access to installed components Three-point lock secures top, bottom, and side, with provisions for padlocks Multi-stage finishing process meets EPA standards and provides a tough, corrosion-resistant finish for longer life

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location