Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ PowerBar Medium Voltage Phase

Designed for Electrical distribution within industrial facilities. Vertiv’s PowerBar Medium Voltage Segregated and Non-Segregated Phase is typically used in power stations and industrial applications for lower and medium capacity generator connections. Our PowerBar Medium Voltage Segregated and Non-Segregated Phase can also be used for interconnections between switchgear panels and for switchgear to transformer connections.

Benefits

• Joints are covered by a pre-formed flame boot to provide full insulation of the system. The flame boot is easily removable for inspection and maintenance of the joints • Busbars are securely supported on epoxy insulators so as to withstand the rated short time current. • Multiple bar configurations to suit project requirements. Earth/half earth conductors can be included if necessary. • The bar is housed in an aluminium casing which also acts as a ground.

Features

• Conductors are housed in an aluminium casing with Ingress Protection of IP55 and IP66. • Conductors are engineered from high conductivity copper • Busbar and all joint surfaces are tin plated as standard • Busbar supported with epoxy insulators and HV insulated busboots.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location