The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv BBE BD Series

Vertiv BBE BD Series UPCBDs are round-cornered, square-design telephone closures suitable for copper or fiber* distribution. These closures are USDA accepted for use by the Rural Development Utilities Program (RDUP). The UPCBD3, UPCBD4, and UPCBD5 include a dielectric shield, cable ties, and a shield isolation bonding/grounding bracket assembly. Specific uses include termination of buried service wires and all types of splicing arrangements.

Get Brochure
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv BBE BD, BDFOKIT
F1007373   Accessory   Green   UPCBD4/5 fiber splice plate        
Vertiv BBE BD, NSFBDSCSCX
NSFBDSCSCX   Accessory   Green   UPCBD4/5 2-sided closed fiber distributi enclosure        
Vertiv BBD BD, UPCBD2
F604840   Enclosure   Green   4-in.copper/fiber pedestal   36.5 in   4 in   4 in  
Vertiv BBE BD Series, UPCBD3
F604860   Enclosure   Green   6-in. copper/fiber pedestal   37.25 in   6.75 in   6.75 in  
Vertiv BBE BD, UPCBD4
F604880   Enclosure   Green   8-inch copper/fiber Pedestal   37.25 in   8.5 in   8.5 in  
Vertiv BBE BD, UPCBD5
F604900   Enclosure   Green   10-inch RUS pedestal   43.25 in   10.5 in   10.5 in  
Vertiv BBE BD, UPCBD7
F604310   Enclosure   Green   UPCBD7 copper/fiber pedestal   48 in   23 in   11.4 in  
Vertiv BBE BD, UPCBD8000
F604058   Enclosure   Green   Large pair count splice enclosure   50 in   32 in   18 in  

Benefits

Easily adapdable for copper to fiber applications. Rugged mill-galvanized steel housing for durability and low maintenance costs Tongue-in-groove fit of upper cover for better protection against environmental conditions User-friendly, factory-installed dielectric shield with Velcro fasteners for ultraviolet protection of cable conductors

Features

BDSeries UPCBD3, UPCBD4, and UPCBD5 include a dielectric shield, cable ties, and a shield isolation bonding/grounding bracket assembly These accommodate buried wires, cables, terminal blocks, Fiber optics, and load coil assemblies Specific uses include termination of buried service wires and all types of splicing arrangements, grounding capability and shield isolation bonding/grounding bracket assembly Unique multi-stage paint process meets or exceeds EPA standards and provides a tough corrosion-resistant finish for longer life Three convenient sizes with four versions for easy access to cable conductors and flexible installations

*For fiber optic deployment, use of BDFOKIT (part no. F1007373) accessory is recommended.

For more information see the BDFOKIT the Accessories section

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Partner Login

Language & Location