The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

415 V four-wire distribution: The smarter power standard for modern data centers

11 min. Read

The shift to 415 V four-wire distribution offers a proven path forward: eliminating conversion stages, increasing rack power density, and aligning facilities with the global standard already deployed across Europe and Asia.

Download the white paper

415 V four-wire distribution provides a streamlined approach for delivering 240 V single-phase power directly to racks, reducing the number of downstream voltage conversion stages and associated power distribution equipment.

Supporting native 415 V four-wire distribution requires a UPS specifically engineered to manage the neutral conductor within the system. This includes:

  • Independent phase regulation to maintain voltage symmetry under unbalanced loads
  • Active monitoring and control firmware for single-phase load conditions
  • Proper protection coordination for phase-to-neutral and ground faults
  • Full compliance with UL standards
A smarter architecture for modern data centers

The 415 V four-wire system is a proven, globally deployed architecture that operators are now adopting to unlock significant operational and design advantages:

  • Higher efficiency: Improve overall power usage effectiveness (PUE) with fewer conversion stages.
  • Higher rack power density: Support more power per rack with higher distribution voltage.
  • Freed-up floor space: Eliminate downstream transformers and expand available white space for IT equipment.
  • Global consistency: Align North American facilities with the 415/240 V standard used across Europe and Asia.
  • Integrated protection and grounding: Leaner, safer design as management is at the UPS and switchgear level.
Power infrastructure for the modern data center

The shift to 415 V four-wire distribution is already underway. Data center operators can better position themselves to meet growing density demands, reduce infrastructure complexity, and align with global design standards.

Download the white paper to explore the engineering considerations, design advantages, and real-world deployment insights behind the 415 V four-wire transition.

+

AI Availability & uptime Critical power Data center innovation Energy autonomy Extreme densification Power architecture transformation
Partner Login

Language & Location